Flush Push Buttons Spring Return Harmony XALD

Brand :
Schneider Electric

Caution

    Product Description

    Dark Grey Station Flush/ Flush Push buttonss Ø22 Spring Return

    Product CodeRange of productProduct or component typeDevice short name                             Cable entry                          Material  Vibration resistance  Shock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyProduct destinationTightening torque  [Ui] rated insulation voltage [Ith] conventional free air thermal currentIK degree of protection                                               Connections - terminals                                                    Short-circuit protection[Uimp] rated impulse withstand voltageContact operation          Positive opening         Protective treatmentOperating travelOperator profileContacts materialResistance to high pressure washerShape of screw head[Ie] rated operational currentElectrical reliabilityOperating forceControl station applicationControl station compositionColour of base of enclosureColour of coverOperators descriptionMarking locationColour of markingOvervoltage categoryElectrical shock protection class
    XALD213Harmony XALDComplete control stationXALD2 knock-outs for cable entry, 
    clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, 
    clamping capacity: 12 mm
    Polycarbonate5 gn (f= 12 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration conforming to
    IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.233 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-5-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-5-1
    EN/IEC 60947-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units0.8 to 1.2 N.m 
    conforming to EN/IEC 60947-1
    600 V 
    (pollution degree 3) 
    conforming to EN/IEC 60947-1
    10 A conforming to EN/IEC 60947-5-1IK03 conforming to EN 50102Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
    10 A cartridge fuse 
    type gG conforming to 
    EN/IEC 60947-5-1
    6 kV EN/IEC 60947-1Slow-breakWith conforming to 
    EN/IEC 60947-5-1 appendix K
    TH1.5 mm 
    (NC changing electrical state)
    2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    2 flush push-buttonsSilver alloy (Ag/Ni)7000000 Pa at 55 ℃, distance : 0.1 mCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    3.5 N NC changing electrical state
    3.8 N NO changing electrical state
    Start-Stop function1 flush push-button, green 1 NO I marking
    1 flush push-button, red 1 NC O marking
    Light grey (RAL 7035)Dark grey (RAL 7016)Green ''I'' 1 NO - red ''O'' 1 NCMarking on push-buttonWhite marking when green, red or black caps
    Black marking when white caps
    Class II conforming to IEC 60536-
    XALD215Harmony XALDComplete control stationXALD2 knock-outs for cable entry, 
    clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, 
    clamping capacity: 12 mm
    Polycarbonate5 gn (f= 12 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration conforming to 
    IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.233 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-5-5
    EN/IEC 60947-5-4
    EN/IEC 60947-1
    CSA C22.2 No 14
    UL 508
    EN/IEC 60947-5-1
    JIS C8201-5-1
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units0.8 to 1.2 N.m 
    conforming to EN/IEC 60947-1
    600 V 
    (pollution degree 3) 
    conforming to EN/IEC 60947-1
    10 A conforming to EN/IEC 60947-5-1IK03 conforming to EN 50102Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
    10 A cartridge fuse 
    type gG conforming to 
    EN/IEC 60947-5-1
    EN/IEC 60947-1 6 kVSlow-breakWith conforming to 
    EN/IEC 60947-5-1 appendix K
    TH1.5 mm 
    (NC changing electrical state)
    2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    2 flush push-buttonsSilver alloy (Ag/Ni)7000000 Pa at 55 ℃, distance : 0.1 mCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V, 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V, 5 mA conforming to EN/IEC 60947-5-4
    3.5 N NC changing electrical state
    3.8 N NO changing electrical state
    Start-Stop function1 flush push-button, green 1 NO START marking
    1 flush push-button, red 1 NC STOP marking
    Light grey (RAL 7035)Dark grey (RAL 7016)Green ''START'' 1 NO - red ''STOP'' 1 NCMarking on push-buttonWhite marking when green, red or black caps
    Black marking when white caps
    Class II conforming to IEC 60536-
    XALD222Harmony XALDComplete control stationXALD2 knock-outs for cable entry, 
    clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, 
    clamping capacity: 12 mm
    Polycarbonate5 gn (f= 12 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration conforming to 
    IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration conforming to 
    IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.233 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    JIS C8201-5-1
    EN/IEC 60947-1
    CSA C22.2 No 14
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    UL 508
    EN/IEC 60947-5-5
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units0.8 to 1.2 N.m 
    conforming to EN/IEC 60947-1
    600 V 
    (pollution degree 3) 
    conforming to EN/IEC 60947-1
    10 A conforming to EN/IEC 60947-5-1IK03 conforming to EN 50102Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
    10 A cartridge fuse 
    type gG conforming to 
    EN/IEC 60947-5-1
    EN/IEC 60947-1 6 kVSlow-breakWithoutTH2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    2 flush push-buttonsSilver alloy (Ag/Ni)7000000 Pa at 55 ℃, distance : 0.1 mCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat O 4 mm screwdriver
    Slotted compatible with flat O 5.5 mm screwdriver
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    3.8 N NO changing electrical stateTwo functions1 flush push-button, black 1 NO, white down arrow marking
    1 flush push-button, white 1 NO, black up arrow marking
    Light grey (RAL 7035)Dark grey (RAL 7016)White ''up arrow'' 1 NO - black ''down arrow'' 1 NOMarking on push-buttonWhite marking when green, red or black caps
    Black marking when white caps
    -Class II conforming to IEC 60536
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat