Flush Push Button Harmony XALD

Brand :
Schneider Electric

Caution

    Product Description

    Dark Grey Station, 1 Green Flush Pushbutton Ø22 Spring Return 1NO "I"

    Product CodeRange of productProduct or component typeDevice short name                           Cable entry                            Material  Vibration resistance  Shock resistanceElectrical durabilityMechanical durabilityNet weightIP degree of protectionNEMA degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyProduct destination        Tightening torque         [Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionConnections - terminalsShort-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentOperating travelOperator profileContacts materialResistance to high pressure washerShape of screw head         [Ie] rated operational current       Electrical reliabilityOperating forceControl station applicationControl station compositionColour of base of enclosureColour of coverOperators descriptionMarking locationColour of marking
    XALD102Harmony XALDComplete control stationXALD1 knock-out for cable entry, 
    clamping capacity: 14 mm
    2 knock-outs for Pg 13 cable gland and ISO M20, 
    clamping capacity: 12 mm
    Polycarbonate5 gn (f= 12 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    30 gn (duration = 18 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    50 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    1000000 cycles, AC-15, 2 A at 230 V, operating rate <3600 cyc/h,
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 3 A at 120 V, operating rate <3600 cyc/h, 
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, AC-15, 4 A at 24 V, operating rate <3600 cyc/h, 
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.2 A at 110 V, operating rate <3600 cyc/h, 
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    1000000 cycles, DC-13, 0.5 A at 24 V, operating rate <3600 cyc/h, 
    load factor: 0.5 conforming to EN/IEC 60947-5-1 appendix C
    10000000 cycles0.135 kgIP66 conforming to IEC 60529
    IP67
    IP69
    IP69K
    NEMA 13
    NEMA 4X
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    JIS C8201-5-1
    UL 508
    EN/IEC 60947-5-5
    EN/IEC 60947-1
    CSA C22.2 No 14
    JIS C8201-1
    -40 to 70 ℃-40 to 70 ℃Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsFor XB5 O 22 mm control and signalling units0.8 to 1.2 N.m 
    conforming to EN/IEC 60947-1
    600 V 
    (pollution degree 3) conforming to 
    EN/IEC 60947-1
    10 A conforming to EN/IEC 60947-5-1Class II conforming to IEC 60536IK03 conforming to EN 50102Screw clamp terminals, <= 2 x 1.5 mm2 with cable end conforming to EN/IEC 60947-1
    Screw clamp terminals, >= 1 x 0.22 mm2 without cable end conforming to EN/IEC 60947-1
    10 A cartridge fuse 
    type gG conforming to 
    EN/IEC 60947-5-1
    6 kV EN/IEC 60947-1Slow-breakWithoutTH2.6 mm 
    (NO changing electrical state)
    4.3 mm (total travel)
    1 flush 
    push-button
    Silver alloy (Ag/Ni)7000000 Pa at 55 ℃, distance : 0.1 mCross compatible with Philips no 1 screwdriver
    Cross compatible with pozidriv No 1 screwdriver
    Slotted compatible with flat Ø 4 mm screwdriver
    Slotted compatible with flat Ø 5.5 mm screwdriver
    6 A at 120 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    3 A at 240 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    1.2 A at 600 V, AC-15, A600 conforming to EN/IEC 60947-5-1
    0.55 A at 125 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.27 A at 250 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    0.1 A at 600 V, DC-13, Q600 conforming to EN/IEC 60947-5-1
    Λ < 10exp(-6) at 5 V and 1 mA conforming to EN/IEC 60947-5-4
    Λ < 10exp(-8) at 17 V and 5 mA conforming to EN/IEC 60947-5-4
    3.8 N NO 
    changing electrical state
    Start function1 flush push-button, 
    green 1 NO I marking
    Light grey (RAL 7035)Dark grey (RAL 7016)Green ''I'' 1 NOMarking on 
    push-button
    White marking when green, red or black caps
    Black marking when white caps
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat