1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Body For Control Button

Body For Control Button
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 247.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Body For Control Button Ø 22

Product CodeSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCToxic heavy metal freeComponent nameBody typeMounting diameterLight sourceLight block colourLight block supplyContacts type and compositionConnections - terminalsBezel materialTerminals description ISO n‹1
ZB2BZ101Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYesYesZB2Body for control button22 mmWithoutNoneWithout supply1 NOScrew clamps terminalsChromium plated metal(13-14)NO
ZB2BZ102Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYesYesZB2Body for control button22 mmWithoutNoneWithout supply1 NCScrew clamps terminalsChromium plated metal(11-12)NC
Part Number
ZB2BZ101
ZB2BZ102
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipContact Configuration

฿ 254.38

PUSHBUTTON BODY 1 Piece(s) 2 Day(s) 1 NO

฿ 247.44

PUSHBUTTON BODY 1 Piece(s) 2 Day(s) 1 NC

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Body Material Chromium plated metal