Flush Complete Illuminated Push Button XA2

Brand :
SCHNEIDER

Caution

    Product Description

    Flush Complete Illuminated Push-Button Ø22

    Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltage   Vibration resistance   Shock resistanceFixing mode                        Electrical durability                           Mechanical durabilityService life WidthHeight  Depth  Net weightIP degree of protection   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsREACH RegulationREACH free of SVHCCurrent consumptionTightening torqueOperating positionSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterLight sourceContacts type and compositionConnections - terminalsBezel material Short-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profile [Ie] rated operational current                          Fixing center                         
    XA2EW31B1Harmony Easy XA2Complete illuminated 
    push-button
    XA224 V AC/DC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm74.5 mm0.056 kgIP65GB 14048.1
    IEC 60947-1
    GB 14048.5
    IEC 60947-5-1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19 to 26 V AC/DCREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundWhite flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW31M1Harmony Easy XA2Complete illuminated 
    push-button
    XA2220 V AC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm79.5 mm0.064 kgIP65GB 14048.1
    GB 14048.5
    IEC 60947-5-1
    IEC 60947-1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins176 to 242 V ACREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundWhite flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW33B1Harmony Easy XA2Complete illuminated 
    push-button
    XA224 V AC/DC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm74.5 mm0.056 kgIP65IEC 60947-5-1
    GB 14048.5
    GB 14048.1
    IEC 60947-1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19 to 26 V AC/DCREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundGreen flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW33M1Harmony Easy XA2Complete illuminated 
    push-button
    XA2220 V AC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm79.5 mm0.064 kgIP65IEC 60947-5-1
    GB 14048.5
    IEC 60947-1
    GB 14048.1
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins176 to 242 V ACREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundGreen flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW34B1Harmony Easy XA2Complete illuminated 
    push-button
    XA224 V AC/DC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm74.5 mm0.056 kgIP65GB 14048.1
    IEC 60947-5-1
    IEC 60947-1
    GB 14048.5
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19 to 26 V AC/DCREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundRed flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW34M1Harmony Easy XA2Complete illuminated 
    push-button
    XA2220 V AC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm79.5 mm0.064 kgIP65GB 14048.1
    IEC 60947-1
    IEC 60947-5-1
    GB 14048.5
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins176 to 242 V ACREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundRed flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW35B1Harmony Easy XA2Complete illuminated 
    push-button
    XA224 V AC/DC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm74.5 mm0.056 kgIP65IEC 60947-5-1
    GB 14048.5
    IEC 60947-1
    GB 14048.1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19 to 26 V AC/DCREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundYellow flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW35M1Harmony Easy XA2Complete illuminated 
    push-button
    XA2220 V AC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm79.5 mm0.064 kgIP65IEC 60947-5-1
    GB 14048.5
    IEC 60947-1
    GB 14048.1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins176 to 242 V ACREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundYellow flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW36B1Harmony Easy XA2Complete illuminated 
    push-button
    XA224 V AC/DC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm74.5 mm0.056 kgIP65IEC 60947-5-1
    GB 14048.1
    GB 14048.5
    IEC 60947-1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins19 to 26 V AC/DCREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundBlue flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    XA2EW36M1Harmony Easy XA2Complete illuminated 
    push-button
    XA2220 V AC 50/60 Hz10 gn (f= 40 to 500 Hz) 
    conforming to 
    IEC 60068-2-6
    70 gn (duration = 11 ms) 
    for half sine wave acceleration 
    conforming to IEC 60068-2-27
    Fixing nut recommended torque: 2.2 N.m (Us +/- 10 %)500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    500000 cycles, DC-13, 3 A at 230 V, operating rate <60 cyc/mn, 
    load factor: 0.5 conforming to IEC 60947-5-4
    1500000 cycles10000 h30 mm42 mm79.5 mm0.064 kgIP65IEC 60947-5-1
    GB 14048.1
    GB 14048.5
    IEC 60947-1
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins176 to 242 V ACREACH DeclarationYes< 20 mA0.8 N.mAny positionSteady1BA 9s600 V 
    conforming to IEC 60947-4-1
    10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mmLED1 NOScrew clamp terminals, clamping capacity: 2 x 1.5 mm2
    Screw clamp terminals, clamping capacity: 1 x 2.5 mm2
    Faston terminals, connection size: 6.3 mm
    Screw clamp terminals, clamping capacity: 1 x 0.5 mm2
    Plastic10 A gL fuse 
    conforming to 
    IEC 60269-1
    6 kV IEC 60947-1Slow-breakTCSpring returnRoundBlue flush0.27 A at 250 V, DC-13, Q600
    3 A at 240 V, AC-15, A600
    >= 30 x 40 mm (panel) - thickness: 1 to 5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat