1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Round Complete Push Button Easy Harmony XA2

Round Complete Push Button Easy Harmony XA2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 99.44/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round Push-Button Ø 22 -Push Push 1NO

Product CodeRange of productProduct or component typeDevice short name     Vibration resistance                          Shock resistance                          Fixing mode                                           Electrical durability                                  Mechanical durability WidthHeight  Depth  Net weightIP degree of protection   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating positionSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel material Short-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profileFixing collar material[Ie] rated operational currentElectrical reliabilityFixing center
XA2EH011Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529GB 14048.5
IEC 60947-5-1
IEC 60947-1
GB 14048.1
-25 to 55 ℃-40 to 70 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCPush-pushRoundWhite flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
XA2EH021Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529IEC 60947-1
GB 14048.1
GB 14048.5
IEC 60947-5-1
-25 to 55 ℃-40 to 70 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCPush-pushRoundBlack flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
XA2EH031Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529IEC 60947-1
GB 14048.1
IEC 60947-5-1
GB 14048.5
-25 to 55 ℃-40 to 70 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCPush-pushRoundGreen flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
XA2EH042Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529GB 14048.1
GB 14048.5
IEC 60947-1
IEC 60947-5-1
-25 to 55 ℃-40 to 70 ℃CCC
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCPush-pushRoundRed flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
XA2EH051Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529IEC 60947-5-1
IEC 60947-1
GB 14048.5
GB 14048.1
-25 to 55 ℃-40 to 70 ℃CCC
CE
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCPush-pushRoundYellow flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
XA2EH061Easy Harmony XA2Complete push-buttonXA210 gn (f= 40 to 500 Hz) 
conforming to IEC 60068-2-6
70 gn (duration = 11 ms) for half sine wave 
acceleration conforming to IEC 60068-2-27
Fixing nut: 2 to 2.4 N.m500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, 
load factor: 0.5 conforming to EN/IEC 60947-5-4
500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, 
load factor: 0.5
1000000 cycles30 mm42 mm67.7 mm0.04 kgIP65 conforming to IEC 60529GB 14048.1
IEC 60947-1
IEC 60947-5-1
GB 14048.5
-25 to 55 ℃-40 to 70 ℃CE
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V 
conforming to IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm2
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm2
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm2
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse 
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCPush-pushRoundBlue flushPlastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ < 10exp(-8) at 24 V>= 30 x 40 mm (panel) - thickness: 1 to 5 mm
Part Number
XA2EH021
XA2EH031
XA2EH042
XA2EH051
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 99.44

PUSH BUTTON ,PUSH-PUSH,FLUSH 1 Piece(s) 2 Day(s) Black1 NO

฿ 99.44

PUSH BUTTON ,PUSH-PUSH,FLUSH 1 Piece(s) 2 Day(s) Green1 NO

฿ 99.44

PUSH BUTTON ,PUSH-PUSH,FLUSH 1 Piece(s) 45 Day(s) Red1 NC

฿ 99.44

PUSH BUTTON ,PUSH-PUSH,FLUSH 1 Piece(s) Quote Yellow1 NO

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 67.7 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 42 mm Series Easy Harmony XA2 IP Rating IP65 conforming to IEC 60529
Minimum Operating Temperature -25°C Maximum Operating Temperature 55 °C Push Button Shape Round
Mounting Type Fixing nut: 2…2.4 N.m Body Material Plastic Product or component type Complete push-button