1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Marked Head Push Button Ø 22

Marked Head Push Button Ø 22
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 71.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Marked Head Push-Button Ø 22 Flush Spring Return

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating positionSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections - terminalsBezel materialShort-circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profileFixing collar materialmIen rated operational currentElectrical reliabilityFixing center
XA2EA3311Easy Harmony XA2Complete push-buttonXA210 gn
(f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529GB 14048.1
GB 14048.5
IEC 60947-5-1
IEC 60947-1
-25 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCSpring returnRoundGreen flush, I (white)Plastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ  < 10exp(-8)
at 24 V
>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
XA2EA3341Easy Harmony XA2Complete push-buttonXA210 gn
(f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529GB 14048.5
IEC 60947-1
IEC 60947-5-1
GB 14048.1
-25 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to 
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCSpring returnRoundWhite flush, arrow (black)Plastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ  < 10exp(-8)
at 24 V
>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
XA2EA3351Easy Harmony XA2Complete push-buttonXA210 gn
(f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529GB 14048.1
GB 14048.5
IEC 60947-1
IEC 60947-5-1
-25 to 55 °C-40 to 70 °CCE
CCC
Green Premium productPro-active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to 
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundBlack flush, arrow (white)Plastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ  < 10exp(-8)
at 24 V
>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
XA2EA4322Easy Harmony XA2Complete push-buttonXA210 gn
(f= 40 to 500 Hz) 
conforming to 
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947-1
IEC 60947-5-1
GB 14048.5
GB 14048.1
-25 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse
conforming to
IEC 60269-1
IEC 60947-1 6 kVSlow-breakTCSpring returnRoundRed flush, O (white)Plastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ  < 10exp(-8)
at 24 V
>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
XA2EA4342Easy Harmony XA2Complete push-buttonXA210 gn
(f= 40 to 500 Hz) 
conforming to
IEC 60068-2-6
70 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut:
2 to 2.4 N.m
500000 cycles, AC-15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947-5-4

500000 cycles, DC-13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529GB 14048.1
GB 14048.5
IEC 60947-1
IEC 60947-5-1
-25 to 55 °C-40 to 70 °CCCC
CE
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
REACH DeclarationYes0.8 N.mAny position1600 V 
conforming to
IEC 60947-1
10 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Plastic10 A gL fuse
conforming to
IEC 60269-1
6 kV IEC 60947-1Slow-breakTCSpring returnRoundRed flush, STOP (white)Plastic3 A at 240 V, AC-15, A600
0.27 A at 250 V, DC-13, Q600
Λ  < 10exp(-8)
at 24 V
>= 30 x 40 mm (panel) -
thickness: 1 to 5 mm
Part Number
XA2EA3311
XA2EA3341
XA2EA3351
XA2EA4322
XA2EA4342
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 71.69

PUSHBUTTONMARKEDSPRINGG 1 Piece(s) 2 Day(s) Green1 NO

฿ 71.69

PUSHBUTTON MARKED SPRING W 1 Piece(s) 2 Day(s) White1 NO

฿ 71.69

PUSHBUTTONMARKEDSPRINGBL 1 Piece(s) 2 Day(s) Black1 NO

฿ 71.69

PUSHBUTTONMARKEDSPRINGR 1 Piece(s) 2 Day(s) Red1 NC

฿ 71.69

PUSHBUTTONMARKEDSPRINGR 1 Piece(s) 2 Day(s) Red1 NC

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 54.7 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 42 mm Series Easy Harmony XA2 IP Rating IP65 conforming to IEC 60529
Minimum Operating Temperature -25°C Maximum Operating Temperature 55 °C Push Button Shape Round
Mounting Type Fixing nut: 2…2.4 N.m Body Material Plastic Product or component type Complete push-button