1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Round Push Button Flush Spring Return Ø 22 (XA2EA61)

PUSH BUTTON,FLUSH,BLUE ,1NO

Round Push Button Flush Spring Return Ø 22 (XA2EA61)
You can add up to 6 items per a category to the compare list.

Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Round Push-Button Ø 22 Flush Spring Return

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCTightening torqueOperating positionSale per indivisible quantity[Ui] rated insulation voltage[Ith] conventional free air thermal currentOvervoltage categoryIK degree of protectionMounting diameterContacts type and compositionConnections ‑ terminalsBezel materialShort‑circuit protection[Uimp] rated impulse withstand voltageContact operationProtective treatmentType of operatorShape of signaling unit headOperator profileFixing collar material[Ie] rated operational currentElectrical reliabilityFixing centerPositive opening
XA2EA11Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947‑5‑1
IEC 60947‑1
GB 14048.5
GB 14048.1
‑25 to 55 °C‑40 to 70 °CCCC
CE
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑1IEC 60947‑1 6 kVSlow‑breakTCSpring returnRoundWhite flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mm
XA2EA21Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947‑5‑1
GB 14048.5
GB 14048.1
IEC 60947‑1
‑25 to 55 °C‑40 to 70 °CCE
CCC
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑16 kV IEC 60947‑1Slow‑breakTCSpring returnRoundBlack flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mm
XA2EA31Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947‑5‑1
GB 14048.1
GB 14048.5
IEC 60947‑1
‑25 to 55 °C‑40 to 70 °CCCC
CE
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑1IEC 60947‑1 6 kVSlow‑breakTCSpring returnRoundGreen flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mm
XA2EA42Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947‑5‑1
GB 14048.5
IEC 60947‑1
GB 14048.1
‑25 to 55 °C‑40 to 70 °CCCC
CE
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NCScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑16 kV IEC 60947‑1Slow‑breakTCSpring returnRoundRed flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mmWith NC contact conforming to IEC 60947‑5‑1 appendix K
XA2EA51Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529GB 14048.1
IEC 60947‑1
IEC 60947‑5‑1
GB 14048.5
‑25 to 55 °C‑40 to 70 °CCCC
CE
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑1IEC 60947‑1 6 kVSlow‑breakTCSpring returnRoundYellow flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mm
XA2EA61Easy Harmony XA2Complete push‑buttonXA210 gn (f= 40 to 500 Hz) conforming to IEC 60068‑2‑670 gn (duration = 11 ms) for half sine wave acceleration conforming to IEC 60068‑2‑27Fixing nut: 2 to 2.4 N.m500000 cycles, AC‑15, 3 A at 230 V, operating rate <60 cyc/mn, load factor: 0.5 conforming to EN/IEC 60947‑5‑4
500000 cycles, DC‑13, 0.2 A at 110 V, operating rate <60 cyc/mn, load factor: 0.5
1500000 cycles30 mm42 mm54.7 mm0.032 kgIP65 conforming to IEC 60529IEC 60947‑1
GB 14048.1
IEC 60947‑5‑1
GB 14048.5
‑25 to 55 °C‑40 to 70 °CCE
CCC
Green Premium productPro‑active compliance (Product out of EU RoHS legal scope)  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes0.8 N.mAny position1600 V conforming to IEC 60947‑110 AClass I conforming to IEC 536IK03 conforming to IEC 6052922 mm1 NOScrew clamp terminal, clamping capacity: <= 2 x 1.5 mm²
Screw clamp terminal, clamping capacity: <= 1 x 2.5 mm²
Screw clamp terminal, clamping capacity: >= 1 x 0.5 mm²
Faston terminals, connection size: 6.3 mm
Plastic10 A gL fuse conforming to IEC 60269‑1IEC 60947‑1 6 kVSlow‑breakTCSpring returnRoundBlue flushPlastic3 A at 240 V, AC‑15, A600
0.27 A at 250 V, DC‑13, Q600
Λ < 10exp(‑8) at 24 V>= 30 x 40 mm (panel) ‑ thickness: 1 to 5 mm
Part Number
XA2EA61
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 64.75

PUSH BUTTON,FLUSH,BLUE ,1NO 1 Piece(s) 2 Day(s) Blue1 NO

Loading...

  1. 1
 

Basic Information

Mounting Hole Ø22 Dimension depth(mm) 54.7 mm Dimension width(mm) 30 mm
Dimension vertical(mm) 42 mm Series Easy Harmony XA2 IP Rating IP65 conforming to IEC 60529
Minimum Operating Temperature -25°C Maximum Operating Temperature 55 °C Push Button Shape Round
Mounting Type Fixing nut: 2…2.4 N.m Body Material Plastic Product or component type Complete push-button

Please check the type/dimensions/specifications of the part XA2EA61 in the Round Push Button Flush Spring Return Ø 22 series.

Products with similar specification

Part Number
XA2EA11
XA2EA21
XA2EA31
XA2EA42
XA2EA51
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipPush Button Colour Contact Configuration

฿ 64.75

1 Piece(s) 2 Day(s) White1 NO

฿ 64.75

1 Piece(s) Same day Black1 NO

฿ 64.75

1 Piece(s) Same day Green1 NO

฿ 64.75

1 Piece(s) 60 Day(s) Red1 NC

฿ 64.75

1 Piece(s) Same day Yellow1 NO