1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

Zelio RXM2L Miniature Plug-In Relay

Zelio RXM2L Miniature Plug-In Relay
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 85.56/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- RXM miniature relays are part of Harmony Electromechanical Relays from schneider electric.
- 2 C/O relay with current rating of 5A, control circuit voltage of 120 V AC 50/60 Hz.
- Offers a mechanical indicator where an orange flag indicates the relay contact status.
- IP40 and has a transparent cover allowing operator to visually inspect the status of contacts.
- Its design is fit for industrial machines, packaging, textile, HVAC, automation control panels, low/medium voltage switchgear, motor controls, PLC Interfaces, power supplies, building or medical equipment, lighting controls.

Product CodeRange of productProduct or component typeDevice short nameVibration resistanceShock resistanceMaximum switching voltageElectrical durabilityMechanical durabilityIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationREACH free of SVHCWarranty[Uc] control circuit voltageOperating positionToxic heavy metal freeMinimum switching currentSale per indivisible quantity[Ui] rated insulation voltageMinimum switching voltage[Ithe] conventional enclosed thermal current[Uimp] rated impulse withstand voltageContact operationCAD overall widthCAD overall heightCAD overall depthMaximum switching capacityContacts materialSafety reliability data[Ie] rated operational currentStatus LEDControl typeOperating timeDielectric strengthSeries nameRated operational voltage limitsAverage resistanceMinimum switching capacityOperating rateProtection categoryTest levelsLoad currentDrop-out
voltage threshold
Utilisation coefficientCoil interference suppressionNet weightWEEEAverage coil consumption in VAAverage coil consumption
RXM2LB1B7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening
conforming to EN/IEC 60068-2-27

5 gn for closing
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
EN/IEC 61810-1 (iss. 2)
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V AC160 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.033 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM2LB1BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening
conforming to EN/IEC 60068-2-27

5 gn for closing
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
RoHS compliant
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V DCAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V DC630 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.1 Uc DC20 %Without0.032 kg--0.9 W, DC
RXM2LB1F7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening
conforming to EN/IEC 60068-2-27

5 gn for closing
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
RoHS compliant
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months120 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature96...132 V AC4500 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.031 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM2LB1P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening
conforming to EN/IEC 60068-2-27

5 gn for closing
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
CE
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature184...253 V AC15000 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without-The product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM2LB2B7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
RoHS compliant
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V AC160 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.033 kg-1.2 AC-
RXM2LB2BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529EN/IEC 61810-1 (iss. 2)
CE
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V DCAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V DC630 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.1 Uc DC20 %Without0.032 kg--0.9 W, DC
RXM2LB2EDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
EN/IEC 61810-1 (iss. 2)
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months48 V DCAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature38.4...52.8 V DC2600 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.1 Uc DC20 %Without0.033 kg--0.9 W, DC
RXM2LB2F7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529EN/IEC 61810-1 (iss. 2)
CE
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months120 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature96...132 V AC4500 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.032 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM2LB2P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
CE
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V5 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm1250 VA AC
140 W DC
Silver alloy (Ag/Ni)B10d = 1000005 A (AC-1/DC-1) 
NO conforming to IEC

2.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature184...253 V AC15000 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting5 A
at 250 V AC

5 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.031 kg-1.2 AC-
RXM4LB1B7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
EN/IEC 61810-1 (iss. 2)
CE
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V AC160 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A
at 250 V AC

3 A
at 28 V DC
>= 0.15 Uc AC20 %Without0.034 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM4LB1BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
CE
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V DCAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V DC630 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.1 Uc DC20 %Without0.033 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
-0.9 W, DC
RXM4LB1F7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
CE
EN/IEC 61810-1 (iss. 2)
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months120 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature96...132 V AC4500 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.15 Uc AC20 %Without0.033 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM4LB1P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
EN/IEC 61810-1 (iss. 2)
CE
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithoutWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature184...253 V AC15000 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.15 Uc AC20 %Without0.032 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM4LB2B7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529EN/IEC 61810-1 (iss. 2)
CE
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1)
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V AC160 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.15 Uc AC20 %Without0.035 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM4LB2BDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
​​​​​​​conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529RoHS compliant
EN/IEC 61810-1 (iss. 2)
CE
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months24 V DCAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature19.2...26.4 V DC630 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A at 28 V DC
>= 0.1 Uc DC20 %Without0.034 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
-0.9 W, DC
RXM4LB2EDZelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529EN/IEC 61810-1 (iss. 2)
CE
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months48 V DCAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature38.4...52.8 V DC2600 Ohm network: DC at 20 °C +/- 10 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.1 Uc DC20 %Without0.035 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
-0.9 W, DC
RXM4LB2F7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
​​​​​​​operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
EN/IEC 61810-1 (iss. 2)
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months120 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature96...132 V AC4500 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.15 Uc AC20 %Without0.033 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
RXM4LB2P7Zelio RelayPlug-in relayRXM3 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
operating conforming to EN/IEC 60068-2-6

6 gn, amplitude = +/- 1 mm(f = 10 to 50 Hz)
not operating conforming to EN/IEC 60068-2-6
10 gn for opening 
conforming to EN/IEC 60068-2-27

5 gn for closing 
conforming to EN/IEC 60068-2-27
250 V AC
250 V DC
100000 cycles for resistive load10000000 cyclesIP40 conforming to EN/IEC 60529CE
EN/IEC 61810-1 (iss. 2)
RoHS compliant
-40 to 55 °C-40 to 85 °CGreen Premium productPro-active compliance
​​​​​​​(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 months230 V AC 50/60 HzAny positionYes10 mA10250 V conforming to IEC17 V3 A at -40 to 55 °C3.6 kV during 1.2/50 µs 
conforming to IEC 61810-7
Standard21 mm27 mm46 mm750 VA AC
84 W DC
Silver alloy (Ag/Ni)B10d = 1000003 A (AC-1/DC-1) 
NO conforming to IEC

1.5 A (AC-1/DC-1) 
NC conforming to IEC
WithWithout push-button20 ms between coil de-energisation and making of the Off-delay contact
20 ms between coil energisation and making of the On-delay contact
2000 V AC 
between coil and contact
2000 V AC between poles
1000 V AC between contacts
Miniature184...253 V AC15000 Ohm network: AC at 20 °C +/- 15 %170 mW<= 1200 cycles/hour under load
<= 18000 cycles/hour no-load
RT ILevel A group mounting3 A 
at 250 V AC

3 A 
at 28 V DC
>= 0.15 Uc AC20 %Without0.032 kgThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
1.2 AC-
Part Number
RXM2LB1B7
RXM2LB1BD
RXM2LB1F7
RXM2LB1P7
RXM2LB2B7
RXM2LB2BD
RXM2LB2F7
RXM2LB2P7
RXM4LB1B7
RXM4LB1BD
RXM4LB1P7
RXM4LB2B7
RXM4LB2BD
RXM4LB2ED
RXM4LB2F7
RXM4LB2P7
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipControl Circuit Voltage

฿ 85.56

RELAY 2CONT. 5A COIL24VAC 1 Piece(s) 2 Day(s) 24 V AC 50/60 Hz

฿ 85.56

RELAY 2CONT. 5A COIL24VDC 1 Piece(s) 30 Day(s) 24 V DC

฿ 85.56

RELAY 2CONT. 5A COIL120VAC 270 Piece(s) 90 Day(s) 120 V AC 50/60 Hz

฿ 85.56

RELAY 2CONT. 5A COIL230VAC 1 Piece(s) 2 Day(s) 230 V AC 50/60 Hz

฿ 97.13

RELAY2CONT5ACOIL24VAC 1 Piece(s) 2 Day(s) 24 V AC 50/60 Hz

฿ 97.13

RELAY 2CONT. 5A COIL24VDC 1 Piece(s) Same day 24 V DC

฿ 97.13

RELAY 2CONT. 5A COIL120VAC 10 Piece(s) 90 Day(s) 120 V AC 50/60 Hz

฿ 97.13

RELAY2CONT.5AW/LED 1 Piece(s) Same day 230 V AC 50/60 Hz

฿ 104.06

RELAY 4CONT. 3A COIL24VAC 1 Piece(s) 2 Day(s) 24 V AC 50/60 Hz

฿ 104.06

RELAY4CONT.3ACOIL24VDC 1 Piece(s) 2 Day(s) 24 V DC

฿ 104.06

RELAY 4CONT. 3A COIL230VAC 1 Piece(s) 2 Day(s) 230 V AC 50/60 Hz

฿ 115.63

RELAY4CONT.3ACOIL24VACLED 1 Piece(s) 2 Day(s) 24 V AC 50/60 Hz

฿ 115.63

RELAY 4CONT. 3A COIL24VDC LED 1 Piece(s) 2 Day(s) 24 V DC

฿ 115.63

RELAY 4CONT. 3A COIL48VDC LED 1 Piece(s) 90 Day(s) 48 V DC

฿ 115.63

RELAY 4CONT. 3A COIL120VAC LED 1 Piece(s) Quote 120 V AC 50/60 Hz

฿ 115.63

RELAY4CONT.3ACOIL230VACLED 1 Piece(s) Same day 230 V AC 50/60 Hz

Loading...

  1. 1
 

Basic Information

Range Zelio Relay Series Miniature Product or component type Plug-in relay
Maximum switching voltage 250 V AC / 250 V DC Contacts material Silver alloy (Ag/Ni) Minimum switching voltage 17 V
Mechanical durability 10000000 cycles