TeSys D Control Relay 3NO

Brand :
Schneider Electric

Caution

    Product Description

    - TeSys D control relays (CAD) for AC and DC control circuits from Schneider electric.
    - Number of contacts: 5 contacts (3 NO + 2NC)
    - TeSys Deca control relays and add-on blocks
    - Simultaneous action between contacts
    - Various relay coil voltages: A.C, D.C., or low consumption
    - Instantaneous contacts on the control relays
    - Instantaneous and time delay auxiliary contact blocks.
    - Wide range of operating temperature: - 40°C – 70°C
    - Conforming to IEC60947-5-1, N-FC63-140, VDE0660, BS4794, EN60947-5, UL, CSA standard.

    Product CodeProduct or component typeDevice short nameMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyUtilisation category[Uc] control circuit voltageTightening torqueMinimum switching currentRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageConnections - terminalsMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameInsulation resistanceMounting supportPole contact compositionIrms rated making capacity[Icw]
    rated short-time 
    withstand current
    Non-overlap timeContactor applicationControl circuit typeAssociated fuse ratingControl circuit voltage limitsOperating timeInrush power in VAHold-in 
    power consumption in VA
    Mechanical robustness
    CAD32D7Control relayCAD30 Mcycles45 mm77
    mm
    84 mm0.58 kgIP2x front face conforming to VDE 0106BS 4794
    EN 
    60947-5
    IEC 
    60947-5-1
    NF C 
    63-140
    VDE 0660
    -40 to 70 °C-60 to 80 °CUL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    3000 m without deratingREACH DeclarationYes18 monthsAC-15
    AC-14
    DC-13
    42 V AC 50/60 Hz1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    5 mATeSys<= 690 V AC 25...400 Hz600 V UL certified
    600 V CSA certified
    690 V conforming to 
    IEC 60947-5-1
    10 A (at 60 °C)17 VScrew clamp terminals 1 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2
    flexible with cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2 solid without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 solid without cable end
    180 cyc/mn6 kV conforming to IEC 60947TH conforming to IEC 60068TeSys CAD> 10 MOhmRail
    Plate
    3 NO + 2 NC140 A AC conforming to 
    IEC 60947-5-1
    250 A DC conforming to 
    IEC 60947-5-1
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    1.5 ms 
    on energisation between NC and NO contact
    1.5 ms 
    on de-energisation between NC and NO contact
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947-5-1
    Operational: 0.8...1.1 Uc at 50 Hz
    Operational: 0.85...1.1 Uc at 60 Hz
    Drop-out: 0.3...0.6 Uc
    12...22 ms coil energisation and NO closing
    4...12 ms coil de-energisation and 
    NO opening
    4...19 ms coil energisation and NC opening
    6...17 ms coil de-energisation and 
    NC closing
    70 VA 50 Hz 
    (at 20 °C)
    8 VA 50 Hz 
    (at 20 °C)
    Shocks control relay open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    CAD32E7Control relayCAD30 Mcycles45 mm77
    mm
    84 mm0.58 kgIP2x front face conforming to VDE 0106BS 4794
    EN 
    60947-5
    IEC 
    60947-5-1
    NF C 
    63-140
    VDE 0660
    -40 to 70 °C-60 to 80 °CUL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    3000 m without deratingREACH DeclarationYes18 monthsDC-13
    AC-15
    AC-14
    48 V AC 50/60 Hz1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    5 mATeSys<= 690 V AC 25...400 Hz600 V UL certified
    600 V CSA certified
    690 V conforming to 
    IEC 60947-5-1
    10 A (at 60 °C)17 VScrew clamp terminals 1 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2
    flexible with cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2 solid without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 solid without cable end
    180 cyc/mn6 kV conforming to IEC 60947TH conforming to IEC 60068TeSys CAD> 10 MOhmRail
    Plate
    3 NO + 2 NC140 A AC conforming to 
    IEC 60947-5-1
    250 A DC conforming to 
    IEC 60947-5-1
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    1.5 ms 
    on energisation between NC and 
    NO contact
    1.5 ms 
    on de-energisation between NC 
    and NO contact
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947-5-1
    Operational: 0.8...1.1 Uc at 50 Hz
    Operational: 0.85...1.1 Uc at 60 Hz
    Drop-out: 0.3...0.6 Uc
    12...22 ms coil energisation and NO closing
    4...12 ms coil de-energisation and 
    NO opening
    4...19 ms coil energisation and NC opening
    6...17 ms coil de-energisation and 
    NC closing
    70 VA 50 Hz 
    (at 20 °C)
    8 VA 50 Hz 
    (at 20 °C)
    Shocks control relay open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    CAD32M7Control relayCAD30 Mcycles45 mm77
    mm
    84 mm0.58 kgIP2x front face conforming to VDE 0106BS 4794
    EN 
    60947-5
    IEC 
    60947-5-1
    NF C 
    63-140
    VDE 0660
    -40 to 70 °C-60 to 80 °CCSA
    UL
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    3000 m without deratingREACH DeclarationYes18 monthsDC-13
    AC-14
    AC-15
    220 V AC 50/60 Hz1.2 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.2 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    5 mATeSys<= 690 V AC 25...400 Hz600 V UL certified
    600 V CSA certified
    690 V conforming to 
    IEC 60947-5-1
    10 A (at 60 °C)17 VScrew clamp terminals 1 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 flexible without cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2
    flexible with cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    1 to 4 mm2 solid without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 4 mm2 solid without cable end
    180 cyc/mn6 kV conforming to IEC 60947TH conforming to IEC 60068TeSys CAD> 10 MOhmPlate
    Rail
    3 NO + 2 NC140 A AC conforming to 
    IEC 60947-5-1
    250 A DC conforming to 
    IEC 60947-5-1
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    1.5 ms 
    on energisation between NC and 
    NO contact
    1.5 ms 
    on de-energisation between NC 
    and NO contact
    Control circuitAC at 50/60 Hz10 A gG conforming to 
    IEC 60947-5-1
    Operational: 0.8...1.1 Uc at 50 Hz
    Operational: 0.85...1.1 Uc at 60 Hz
    Drop-out: 0.3...0.6 Uc
    12...22 ms coil energisation and NO closing
    4...12 ms coil de-energisation and 
    NO opening
    4...19 ms coil energisation and NC opening
    6...17 ms coil de-energisation and 
    NC closing
    70 VA 50 Hz 
    (at 20 °C)
    8 VA 50 Hz 
    (at 20 °C)
    Shocks control relay open: 10 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Shocks control relay closed: 15 Gn for 11 ms conforming to 
    IEC 60068-2-27
    Vibrations control relay open: 2 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Vibrations control relay closed: 4 Gn, 5...300 Hz conforming to 
    IEC 60068-2-6
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat