Programmable Receiver

Brand :
Schneider Electric

Caution

    Product Description

    Programmable Receiver, 4 PNP, 200 Ma, 24 V DC, 2 Pusbuttons, 6 LEDs

    Product CodeDepthWidthMounting supportSeriesProduct or component typeDevice short nameProduct specific application[Us] rated supply voltageVibration resistanceShock resistanceMaximum switching currentTransmission frequencyMaximum sensing distanceNumber of channelsHeightNet weightIP degree of protectionPollution degreeElectromagnetic compatibilityStandardsRadio agreementRelative humidityAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEMaximum power consumption in WREACH free of SVHCWarrantyUtilisation categoryTightening torqueElectrical connectionMarkingOperating positionMinimum switching currentCommunication port protocol[Ui] rated insulation voltageOvervoltage categoryShort-circuit protection[Uimp] rated impulse withstand voltageInsulation resistanceBreaking capacitySurge withstandStatus LEDMaximum power consumption in VAResponse timeReset timeMaximum voltage dropFunction of moduleAntenna typeHousing materialRated short-duration power frequency withstand voltageAntenna gainOutput typeTime delay rangeEmission classOutput contactsMax power consumption in WModulation techniqueBandwidth
    ZBRRC75 mm36 mm35 mm symmetrical DIN rail conforming to EN/IEC 60715 / Mounting plateHarmonyProgrammable receiverZBRRCInterface to PLC24 V DC - 15...20 %+/- 7.5 mm (f= 5 to 14 Hz) conforming to IEC 60068 - 2 - 6
    2 gn (f= 8 to 150 Hz) conforming to IEC 60068 - 2 - 6
    10 gn (duration = 16 ms) for 6000 shocks
    conforming to IEC 60068-2-27
    0.2 mA DC2405 MHz100 m in free field
    25 m transmitter in a plastic box type XAL D and receiver in a metal enclosure
    40 m transmitter in box type XAL D, receiver in metal enclosure and use relay antenna
    1108 mm0.13 kgIP20 (casing) conforming to IEC 60529
    IP20 (terminals)
    2 conforming to IEC 60664 - 1Immunity for industrial environments conforming to EN/IEC 61000-6-2
    Conducted and radiated emissions class B conforming to CISPR 22
    Electrostatic discharge immunity test - test level: 8 kV (in free air (in insulating parts)) conforming to IEC 61000-4-2
    Electrostatic discharge immunity test - test level: 6 kV (on contact (on metal parts)) conforming to IEC 61000-4-2
    Susceptibility to electromagnetic fields - test level: 10 V/m (80...2000 MHz) conforming to IEC 61000-4-3
    Susceptibility to electromagnetic fields - test level: 3 V/m (80...2700 MHz, distance = 20 m) conforming to IEC 61000 - 4 - 3
    Electrical fast transient/burst immunity test - test level: 2 kV (power supply wires) conforming to IEC 61000-4-4
    Conducted RF disturbances - test level: 10 V conforming to IEC 61000-4-6
    Radiated emission conforming to ETSI EN 300 440-1
    Conducted emission conforming to EN 300-489-1
    Conducted emission conforming to ETSI EN 300 489-3
    Radiated emission conforming to ETSI EN 300 440-2
    Electrical fast transient/burst immunity test - test level: 1 kV (PNP output wires) conforming to IEC 61000-4-4
    1.2/50 ƒÊs shock waves immunity test - test level: 0.5 kV (differential mode) conforming to IEC 61000-4-5
    1.2/50 ƒÊs shock waves immunity test - test level: 1 kV (common mode) conforming to IEC 61000-4-5
    Immunity to microbreaks and voltage drops - test level: 7 ms conforming to IEC 61000-4-11
    EN/IEC 60947 - 5 -1RSS
    SRRC
    ANATEL
    ARIB T66
    FCC
    ICASA
    90 % at -20 to 55 °C, without condensation
    conforming to ETSI EN 300 440-1
    -40 to 70 °CCCC
    CSA
    GOST
    C-Tick
    UL
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope) EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins20 W DCYes18 monthsDC-13 conforming to
    EN/IEC 60947-5-1
    0.5 to 1 N.m conforming to EN/IEC 60947-11 conductor cable 0.14 to 2.5 mm² - AWG 26...AWG 14 - solid - without cable end
    conforming to IEC 60947-1

    2 conductors cable 0.14 to 1.5 mm² - AWG 26...AWG 16 - solid - without cable end
    conforming to IEC 60947-1

    1 conductor cable 0.14 to 4 mm² - AWG 26...AWG 12 - flexible - with cable end
    conforming to IEC 60947-1

    2 conductors cable 0.14 to 1.5 mm² - AWG 26...AWG 16 - flexible - with cable end
    conforming to IEC 60947-1
    CEAny position without derating10 mA at 5 V DCZigbee green power at 2.4 GHz conforming to IEEE 802.15.460 V conforming to
    IEC 60664-1
    III conforming to IEC 60664 - 10.4 A fuse type fast blow0.8 kV> 500 MOhm at 500 V DC conforming to
    NF C 20-030
    4.8 W (per output)0.5 kV differential mode conforming to
    IEC 61000-4-5

    1 kV common mode conforming to
    IEC 61000-4-5
    1 LED green for power ON
    1 LED green and yellow for reception signal
    4 LEDs green for relay ON
    20 VA DC< 30 ms after transmitter clicks2 ms time delay<2 V DC at 2 AMonostableOmnidirectionalSelf extinguishing plastic1 kV 50 Hz conforming to EN/IEC 60947-5-10 dBiTransistor PNP0.5 s (tolerance: - 15...15 %)5M00G7W4 PNP1 mWO-QPSK5 MHz
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat