TeSys GV2, TeSys D & TeSys U Terminal Block

Brand :
Schneider Electric
Caution
Product Description
TeSys GV2, TeSys D & TeSys U, Terminal Block, 3P, For GV1L3
| Product Code | Product or component type | Device short name | Net weight | IP degree of protection | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | REACH Regulation | REACH free of SVHC | Warranty | Tightening torque | Toxic heavy metal free | Range compatibility | Accessory / separate part category | Range | [Ui] rated insulation voltage | Mounting location | Connections - terminals | Poles description | Product name | [Ie] rated operational current |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GV2G05 | Terminal block | GV2G | 0.115 kg | IP20 conforming to IEC 60529 | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | Yes | 18 months | 1.7 N.m - on screw clamp terminals 2.2 N.m - on connector | Yes | TeSys GV2 TeSys D TeSys K TeSys U | Connection accessory | Linergy | 690 V conforming to IEC 60947-1 | Top | Screw clamp terminals 1 solid AWG 4 Screw clamp terminals 1 cable(s) 1.5 to 16 mm2 flexible with cable end Screw clamp terminals 1 cable(s) 1.5 to 16 mm2 flexible without cable end Screw clamp terminals 1 cable(s) 1.5 to 25 mm2 solid Screw clamp terminals 2 cable(s) 1.5 to 4 mm2 flexible with cable end Screw clamp terminals 2 cable(s) 1.5 to 6 mm2 solid Screw clamp terminals 2 cable(s) 2.5 to 4 mm2 flexible without cable end Screw clamp terminals 1 flexible AWG 4 | 3P | FT | 63 A |