1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Linergy FT

Linergy FT
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 254.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Linergy FT Comb Busbar, 63A

Product CodeProduct or component typeDevice short nameNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeRange compatibilityAccessory / separate part categoryRange[Ui] rated insulation voltage[Ith] conventional free air thermal currentMounting locationPoles descriptionLengthProduct nameConnection pitchNumber of 
tap-offs
GV2G245Comb busbarGV2G0.036 kgGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 monthsYesTeSys D
TeSys GV2
TeSys K
TeSys U
Connection accessoryLinergy690 V63 AOn terminal3P89 mmFT45 mm2
GV2G354Comb busbarGV2G0.06 kgGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 monthsYesTeSys D
TeSys GV2
TeSys K
TeSys U
Connection accessoryLinergy690 V63 AOn terminal3P152 mmFT54 mm3
GV2G454Comb busbarGV2G0.085 kgGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 monthsYesTeSys D
TeSys GV2
TeSys K
TeSys U
Connection accessoryLinergy690 V63 AOn terminal3P206 mmFT54 mm4
Part Number
GV2G245
GV2G354
GV2G454
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 254.38

BUSBAR 1 Piece(s) Same day

฿ 323.75

BUSBAR 1 Piece(s) 2 Day(s)

฿ 439.38

BUSBAR 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

For Use With TeSys D, TeSys GV2, TeSys K, TeSys U Mounting Type On terminal Type Comb busbar