Plug-in Bridge

Brand :
Schneider Electric
Caution
Product Description
Linergy NSYTR plug-in bridge for terminal block.
[Features]
·It has red surface treatment.
·It is compatible with TRV screw terminal, TRH IDC, TRP push-in and TRR spring terminal block.
| Product Code | Product or component type | Device short name | Net weight | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | REACH Regulation | Warranty | Accessory / separate part category | Range | Product compatibility | Quantity per set | Product name | Colour | Cable cross section | Number of connections | Number of measurement input | Number of ways |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| NSYTRAL210 | Plug-in bridge | TRA | 9 g | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | 18 months | Connection accessory | Linergy | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block | Set of 10 | Linergy TR | Red | 2.5 mm2 | 2 3 4 | 3 1 2 4 6 | 10 ways |
| NSYTRAL22 | Plug-in bridge | TRA | 1.7 g | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | 18 months | Connection accessory | Linergy | TRV screw terminal terminal block TRP push-in terminal block TRH IDC terminal block TRR spring terminal - passthrough terminal block TRR spring terminal - protective earth terminal block TRR spring terminal - blade disconnect terminal block TRR spring terminal - removable carrier disconnect terminal block | Set of 50 | Linergy TR | Red | 2.5 mm2 | 3 4 2 | 2 6 1 3 4 | 2 ways |
| NSYTRAL25 | Plug-in bridge | TRA | 4.2 g | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | 18 months | Connection accessory | Linergy | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block | Set of 50 | Linergy TR | Red | 2.5 mm2 | 2 4 3 | 1 4 2 6 3 | 5 ways |
| NSYTRAL610 | Plug-in bridge | TRA | 19.4 g | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | 18 months | Connection accessory | Linergy | TRV screw terminal terminal block TRP push-in terminal block TRR spring terminal terminal block TRH IDC terminal block | Set of 10 | Linergy TR | Red | 6 mm2 | 2 3 | 2 6 3 1 4 | 10 ways |