1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Screw Terminal, Protective Earth

Screw Terminal, Protective Earth
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 180.86/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Screw Terminal Protective Earth, 2 Points

Product CodeProduct or component typeDevice short nameMaterial  Width    Height Net weightAmbient air temperature for operationProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyTightening torqueRange compatibilityRangeProduct compatibilityConnections - terminalsQuantity per setLengthProduct nameMounting modeColourFlame retardance                Cable cross section                      Dielectric strength      Number of connectionsNumber of measurement inputTerminal block typeTerminal block levelNominal cross sectionConnection positionWire stripping lengthTool type                    Dielectric loss                     Dielectric constant                       Resistivity                                      Surface resistance                                    Creep resistance                                        [In] rated current              
NSYTRV102PETerminal blockTRVPolyamide 6/6: insulating case10.2 mm47.5 mm29.48 g-40 to 130 °C 
conforming to IEC 60216-1
-40 to 130 °C 
conforming to VDE 0304-T21
IEC-Ex
CURus
LR
EAC
VDE
GL
ATEX
CSA
DNV
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months1.5 to 1.8 N.mPrisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
LinergySpacial enclosures1 x screw terminal: upstream
1 x screw terminal: downstream
Set of 5047.7 mmLinergy TRClip-onGreen-yellowV0, thickness0.8 mm conforming to UL 940.5 to 16 mm2, solid
0.5 to 10 mm2, flexible with cable end
0.2 to 10 mm2, flexible without cable end
1000 V 
conforming to IEC 60243-1
22Protective earth110 mm2Sideways10 mmConnection: screwdriver
Disconnection: screwdriver
0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
3.7 at 1 MHz10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
1000 G conforming to IEC 60093
1000 G conforming to VDE 0303-T30
500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
76 A conforming to EN/IEC 60947-7-1
NSYTRV162PETerminal blockTRVPolyamide 6/6: insulating case12.2 mm55 mm46.85 g-40 to 130 °C 
conforming to IEC 60216-1
-40 to 130 °C 
conforming to VDE 0304-T21
ATEX
GL
DNV
VDE
CURus
LR
IEC-Ex
EAC
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months2.5 to 3 N.mPrisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
LinergySpacial enclosures1 x screw terminal: upstream
1 x screw terminal: downstream
Set of 5055.5 mmLinergy TRClip-onGreen-yellowV0, thickness0.8 mm conforming to UL 941.5 to 25 mm2, solid
1 to 16 mm2, flexible with cable end
1.5 to 25 mm2, flexible without cable end
1000 V 
conforming to IEC 60243-1
22Protective earth116 mm2Sideways14 mmConnection: screwdriver
Disconnection: screwdriver
0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
3.7 at 1 MHz10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
1000 G conforming to IEC 60093
1000 G conforming to VDE 0303-T30
500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
101 A conforming to EN/IEC 60947-7-1
NSYTRV22PETerminal blockTRVPolyamide 6/6: insulating case5.2 mm47.5 mm11.58 g-40 to 130 °C 
conforming to IEC 60216-1
-40 to 130 °C 
conforming to VDE 0304-T21
GL
CSA
CURus
LR
DNV
IEC-Ex
VDE
ATEX
EAC
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months0.5 to 0.6 N.mPrisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
LinergySpacial enclosures1 x screw terminal: upstream
1 x screw terminal: downstream
Set of 5047.7 mmLinergy TRClip-onGreen-yellowV0, thickness0.8 mm conforming to UL 940.14 to 4 mm2, solid
0.2 to 2.5 mm2, flexible with cable end
0.14 to 4 mm2, flexible without cable end
1000 V 
conforming to IEC 60243-1
22Protective earth12.5 mm2Sideways9 mmConnection: screwdriver
Disconnection: screwdriver
0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
3.7 at 1 MHz10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
1000 G conforming to IEC 60093
1000 G conforming to VDE 0303-T30
500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
-
NSYTRV352PETerminal blockTRVPolyamide 6/6: insulating case16 mm60.2 mm85.79 g-40 to 130 °C 
conforming to IEC 60216-1
-40 to 130 °C 
conforming to VDE 0304-T21
VDE
EAC
CSA
CURus
IEC-Ex
GL
ATEX
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months3.2 to 3.7 N.mPrisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
LinergySpacial enclosures1 x screw terminal: upstream
1 x screw terminal: downstream
Set of 5065.7 mmLinergy TRClip-onGreen-yellowV0, thickness0.8 mm conforming to UL 941.5 to 50 mm2, solid
2.5 to 35 mm2, flexible with cable end
1.5 to 50 mm2, flexible without cable end
1000 V 
conforming to IEC 60243-1
22Protective earth135 mm2Sideways18 mmConnection: screwdriver
Disconnection: screwdriver
0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
3.7 at 1 MHz10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
1000 G conforming to IEC 60093
1000 G  conforming to VDE 0303-T30
500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
125 A conforming to EN/IEC 60947-7-1
NSYTRV62PETerminal blockTRVPolyamide 6/6: insulating case8.2 mm47.5 mm22.74 g-40 to 130 °C 
conforming to IEC 60216-1
-40 to 130 °C 
conforming to VDE 0304-T21
ATEX
CURus
VDE
EAC
IEC-Ex
DNV
CSA
LR
GL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH Declaration18 months1.5 to 1.8 N.mPrisma G
Prisma P
Prisma PH
Prisma Pack
Spacial
Kaedra
Pragma
TeSys
LinergySpacial enclosures1 x screw terminal: upstream
1 x screw terminal: downstream
Set of 5047.7 mmLinergy TRClip-onGreen-yellowV0, thickness0.8 mm conforming to UL 940.2 to 10 mm2, solid
0.2 to 10 mm2, flexible without cable end
0.2 to 6 mm2, flexible with cable end
1000 V 
conforming to IEC 60243-1
22Protective earth16 mm2Sideways10 mmConnection: screwdriver
Disconnection: screwdriver
0.01 at 1 MHz conforming to IEC 60250
0.01 at 1 MHz conforming to VDE 0303-T4
3.7 at 1 MHz10000 MΩ.m conforming to IEC 60093
10000 MΩ.m conforming to VDE 0303-T30
1000 G conforming to IEC 60093
1000 G  conforming to VDE 0303-T30
500 CTI (> 400 kB) conforming to IEC 60093
500 CTI (> 400 kB) conforming to VDE 0303-T30
-
Part Number
NSYTRV22PE
NSYTRV62PE
NSYTRV102PE
NSYTRV162PE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipTightening torque Nominal cross section

฿ 180.86

SCREW TERMINAL PROTECTION 1 Piece(s) 60 Day(s) 0.5…0.6 N.m2.5 mm²

฿ 245.79

SCREW TERMINAL PROTECTIVE 1 Piece(s) Same day 1.5…1.8 N.m6 mm²

฿ 263.01

SCREW TERMINAL 50 Piece(s) 60 Day(s) 1.5…1.8 N.m10 mm²

฿ 367.69

SCREW TERMINAL 1 Piece(s) 2 Day(s) 2.5…3 N.m16 mm²

Loading...

  1. 1
 

Basic Information

Colour Green-yellow Number of connections 2 Number of measurement input 2
Product compatibility Spacial enclosures