1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:30 19/5/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน พฤษภาคม 2567 | Notice holiday in May 2024 > คลิก

One Symmetric Mounting Rail

PREFORMED FIXING RAIL

One Symmetric Mounting Rail
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 450.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

One Symmetric Mounting Rail Perforated 35X7.2 mm L2000 mm Type B Supply: 20

Product CodeProduct or component typeDevice short nameMaterialFixing modeWidthHeightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeRange compatibilityAccessory / separate part categoryRangeQuantity per set  Length  ThicknessDevice composition  Application  Type of railEnclosure nominal dimensionsSurface finishAdjustment
NSYSDR200BDRailTRGalvanised steelBy fixing element - structure of enclosure location35 mm nominal:7.2 mm nominal:Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationREACH DeclarationYes18 monthsYesSpacial
Thalassa
Mounting accessorySpacialSet of 202000 mm1 mm1 railMulti-purposeSymmetrical DIN-PerforatedPitch 25 mm
Continuous adjustment
Part Number
NSYSDR200BD
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 450.50

PREFORMED FIXING RAIL 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Width 35mm Length 2000mm For Use With Spacial / Thalassa
Height 7.2mm Type Rail Material Galvanised steel

Please check the type/dimensions/specifications of the part NSYSDR200BD in the One Symmetric Mounting Rail series.