1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Spacial CRN Plain Door

Spacial CRN Plain Door
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,663.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spacial CRN Plain Door With Mount Plate, IP66 Ik10 Ral7035

Product CodeMaterialNet weightIP degree of protectionStandardsProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH RegulationREACH free of SVHCWarrantyRangeIK degree of protectionProduct nameColourDevice compositionSurface finishEnclosure nominal heightEnclosure nominal widthEnclosure nominal depthInstallation accessory typeDoor typeMounting plate descriptionNumber of doorsDoor opening side    Lock type    Type of gland plateAccessibility for operationRemovable parts
NSYCRN33200PEnclosure: steel
Mounting plate: galvanised steel
5.87 kgIP66 conforming to IEC 60529IEC 62208CUL
UL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationREACH DeclarationYes18 monthsSpacialIK10 conforming to IEC 62262Spacial CRNEnclosure: grey (RAL 7035)1 body
1 cable gland plate
1 door with lock
1 mounting plate
Enclosure: 
epoxy polyester 
powder
300 mm300 mm200 mmWall-mountingPlainPlainFront face: 1 door(s)Reversible (120 °)3 mm 
double-bar lock
StandardFrontDoor by hinges
Cable gland plate by screws
Mounting plate by fixing element
NSYCRN54200PEnclosure: steel
Mounting plate: galvanised steel
10.928 kgIP66 conforming to IEC 60529IEC 62208UL
CUL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationREACH DeclarationYes18 monthsSpacialIK10 conforming to IEC 62262Spacial CRNEnclosure: grey (RAL 7035)1 body
1 cable gland plate
1 door with lock
1 mounting plate
Enclosure: 
epoxy polyester 
powder
500 mm400 mm200 mmWall-mountingPlainPlainFront face: 1 door(s)Reversible (120 °)3 mm 
double-bar lock
StandardFrontDoor by hinges
Cable gland plate by screws
Mounting plate by fixing element
NSYCRN66250PEnclosure: steel
Mounting plate: galvanised steel
19.54 kgIP66 conforming to IEC 60529IEC 62208UL
CUL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationREACH DeclarationYes18 monthsSpacialIK10 conforming to IEC 62262Spacial CRNEnclosure: grey (RAL 7035)1 body
1 cable gland plate
1 door with lock
1 mounting plate
Enclosure: 
epoxy polyester 
powder
600 mm600 mm250 mmWall-mountingPlainPlainFront face: 1 door(s)Reversible (120 °)3 mm 
double-bar lock
StandardFrontDoor by hinges
Cable gland plate by screws
Mounting plate by fixing element
Part Number
NSYCRN33200P
NSYCRN54200P
NSYCRN66250P
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)

฿ 2,663.25

STEEL ENCLOSURE 1 Piece(s) Same day 300 mm300 mm200 mm

฿ 4,187.00

CRN 500X400X200 1 Piece(s) Quote 400 mm500 mm200 mm

฿ 6,028.75

CRN 600X600X250 1 Piece(s) Quote 600 mm600 mm250 mm

Loading...

  1. 1
 

Basic Information

Material Enclosure: steel, Mounting plate: galvanised steel Gland plate Standard Door Lock Type 3 mm double-bar lock