1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 16/6/2024. We apologize for the inconvenience.
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Spacial SM compact enclosure with mounting plate

SM W/MOUNT PLATE 2D

Spacial SM compact enclosure with mounting plate
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 56,246.25/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Spacial SM compact enclosure with mounting plate, 2000x1000x500 mm

Product CodeProduct or component typeCable entryMaterialIP degree of protectionStandardsProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureREACH RegulationREACH free of SVHCWarrantyRangeIK degree of protectionBody typeProduct nameColourDevice composition Application Surface finishEnclosure nominal heightEnclosure nominal widthEnclosure nominal depthInstallation accessory typeDoor typeMounting plate descriptionNumber of doorsDoor opening sideLock typeType of gland plateAccessibility for operationRemovable parts
NSYSM2010502DPCompact enclosure1 entryMounting plate: galvanised steel
Body: sheet steel
Door: sheet steel
Hinge: zamak
IP55 conforming to IEC 60529IEC 62208DNV
BV
UL
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileREACH DeclarationYes18 monthsSpacialIK10 conforming to IEC 62262Front part forming a rigid frame with welded corners
Single piece body with welded rear panel
Spacial SMEnclosure: grey (RAL 7035)
Handle: black (RAL 9005)
1 body
2 door
1 cable gland plate
1 locking system with handle: door
1 blocking system: left door
4 mounting plate bracket
1 mounting plate
MultipurposeEpoxy polyester 
powder
2000 mm1000 mm500 mmFloor-standingPlainPlainFront: 2 door(s)Left (120 °)
Right (120 °)
4 points lock, handle with 5 mm double bar insertStandardFrontDoor by screws hinge
Mounting plate by screws mounting plate bracket
Mounting plate bracket by screws
Part Number
NSYSM2010502DP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 56,246.25

SM W/MOUNT PLATE 2D 1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Dimension width W(mm) 1000 mm Dimension vertical H(mm) 2000 mm Dimension depth D(mm) 500 mm
Material Mounting plate: galvanised steel, Body: sheet steel, Door: sheet steel, Hinge: zamak Gland plate Standard Door Lock Type 4 points lock, handle with 5 mm double bar insert

Please check the type/dimensions/specifications of the part NSYSM2010502DP in the Spacial SM compact enclosure with mounting plate series.