Spacial S3CM Control Enclosure

Brand :
Schneider Electric

Caution

    Product Description

    HMI Encl. Spacial S3CM. H400Xw400Xd200Ip54 Ik10, Ral7035.Rear Door.

    Product CodeMaterialNet weightIP degree of protectionSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationREACH RegulationREACH free of SVHCWarrantyProduct destinationRangeIK degree of protectionBody typeProduct nameColourDevice compositionApplicationSurface finishEnclosure nominal heightEnclosure nominal widthEnclosure nominal depthInstallation accessory typeDoor typeMounting plate descriptionNumber of doorsDoor opening side  Lock type Type of gland plateAccessibility for operationRemovable partsCategory
    NSYS3CM404020Enclosure and front face: steel
    Trim frame: aluminium
    10.394 kgIP54 conforming to IEC 60529Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationREACH DeclarationYes18 monthsInterfaceSpacialIK10 conforming to IEC 62262Single piece bodySpacial S3CMEnclosure: grey (RAL 7035)
    Front face: grey (RAL 7040)
    1 body
    1 door with lock
    2 rail
    1 reinforcement plate
    1 front trim frame
    Human-machine 
    dialogue application
    Epoxy polyester 
    powder
    400 mm400 mm200 mmSuspension systemPlainWithout mounting plateRear: 1 door(s)Reversible (120 °)3 mm 
    double-bar 
    lock
    Without gland plateRearDoor by hinges
    Trim frame by screws
    2 rails by screws
    Control enclosure
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat