Control Station XAC-A

Brand :
Schneider Electric
Caution
Product Description
Empty Pendant Control Station XAC-A, 5 Vertical Openings
| Product Code | Range of product | Product or component type | Device short name | Cable entry | Vibration resistance | Shock resistance | Mechanical durability | Net weight | IP degree of protection | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | Enclosure material | REACH Regulation | REACH free of SVHC | Warranty | Toxic heavy metal free | Overvoltage category | IK degree of protection | Protective treatment | Control station type | Electrical circuit type | Enclosure type | Number of cut-out | Control station colour | Guard rail | Vertical operator cut-out centre |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| XACA05 | Harmony XAC | Pendant control station | XACA | Rubber sleeve with stepped entry 8 to 26 mm | 15 gn (f= 10 to 500 Hz) conforming to IEC 60068-2-6 | 100 gn conforming to IEC 60068-2-27 | 1000000 cycles | 0.625 kg | IP65 conforming to IEC 60529 | UL 508 EN/IEC 60204-32 CSA C22.2 No 14 EN/IEC 60947-5-1 | -25 to 70 ℃ | -40 to 70 ℃ | CCC GOST | Green Premium product | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | Polypropylene | REACH Declaration | Yes | 18 months | Yes | Class II conforming to IEC 61140 | IK08 conforming to EN 50102 | TH | Double insulated | Control circuit | Empty enclosure | 5 cut-outs | Yellow | Without | 30 mm |