1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Empty Pendant Control Station XAC-A

Empty Pendant Control Station XAC-A
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 2,215.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- XAC-A series Pendant Control Station.
- Pendant control station for auxiliary circuits.
- Pendant control stations for Ø 22 mm plastic signaling unit.
- Control station color: Yellow.
- Electrical circuit type: Control circuit
- Enclosure material: Plastic PP (Polypropylene).
- Environment Standard: EN/IEC 60204-32, EN/IEC 60947-5-1, UL 508
- The XACA-series control stations are used in crane and gantry crane applications.
- Control station type: Double insulated
- Degree of protection environmentally resistant IP standard: IP65 supported.
- XAC-A series Operating Temperature Range: −25°C to +60°C
- Product weight: 0.44- 1.0 kg

Product CodeRange of productProduct or component typeDevice short nameCable entry   Vibration resistance   Shock resistanceMechanical durabilityNet weightIP degree of protection     Standards       Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureEnclosure materialREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeOvervoltage categoryIK degree of protectionProtective treatmentControl station typeElectrical circuit typeEnclosure typeNumber of 
cut-out
Control station colourGuard railVertical operator 
cut-out centre
XACA02Harmony XACPendant control stationXACARubber sleeve with stepped 
entry 8 to 26 mm
15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
1000000 cycles0.44 kgIP65 conforming to IEC 60529CSA C22.2 No 14
EN/IEC 60947-5-1
EN/IEC 60204-32
UL 508
-25 to 70 ℃-40 to 70 ℃CCC
GOST
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfilePolypropyleneREACH DeclarationYes18 monthsYesClass II conforming to IEC 61140IK08 conforming to EN 50102THDouble insulatedControl circuitEmpty enclosure2 cut-outsYellowWithout30 mm
XACA03Harmony XACPendant control stationXACARubber sleeve with stepped 
entry 8 to 26 mm
15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
1000000 cycles0.44 kgIP65 conforming to IEC 60529EN/IEC 60204-32
EN/IEC 60947-5-1
UL 508
CSA C22.2 No 14
-25 to 70 ℃-40 to 70 ℃GOST
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfilePolypropyleneREACH DeclarationYes18 monthsYesClass II conforming to IEC 61140IK08 conforming to EN 50102THDouble insulatedControl circuitEmpty enclosure3 cut-outsYellowWithout30 mm
XACA04Harmony XACPendant control stationXACARubber sleeve with stepped 
entry 8 to 26 mm
15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
1000000 cycles0.54 kgIP65 conforming to IEC 60529UL 508
EN/IEC 60204-32
EN/IEC 60947-5-1
CSA C22.2 No 14
-25 to 70 ℃-40 to 70 ℃CCC
GOST
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfilePolypropyleneREACH DeclarationYes18 monthsYesClass II conforming to IEC 61140IK08 conforming to EN 50102THDouble insulatedControl circuitEmpty enclosure4 cut-outsYellowWithout30 mm
XACA06Harmony XACPendant control stationXACARubber sleeve with stepped 
entry 8 to 26 mm
15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
1000000 cycles0.665 kgIP65 conforming to IEC 60529EN/IEC 60204-32
UL 508
CSA C22.2 No 14
EN/IEC 60947-5-1
-25 to 70 ℃-40 to 70 ℃GOST
CCC
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfilePolypropyleneREACH DeclarationYes18 monthsYesClass II conforming to IEC 61140IK08 conforming to EN 50102THDouble insulatedControl circuitEmpty enclosure6 cut-outsYellowWithout30 mm
XACA12Harmony XACPendant control stationXACARubber sleeve with stepped 
entry 8 to 26 mm
15 gn (f= 10 to 500 Hz) 
conforming to 
IEC 60068-2-6
100 gn conforming to 
IEC 60068-2-27
1000000 cycles1 kgIP65 conforming to IEC 60529EN/IEC 60204-32
CSA C22.2 No 14
EN/IEC 60947-5-1
UL 508
-25 to 70 ℃-40 to 70 ℃CCC
GOST
Green Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfilePolypropyleneREACH DeclarationYes18 monthsYesClass II conforming to IEC 61140IK08 conforming to EN 50102THDouble insulatedControl circuitEmpty enclosure12 cut-outsYellowWithout30 mm
Part Number
XACA02
XACA03
XACA04
XACA06
XACA12
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 2,215.38

PUSHBUTTON STATION 1 Piece(s) 60 Day(s)

฿ 2,266.25

PUSHBUTTON STATION 1 Piece(s) 60 Day(s)

฿ 2,890.63

PUSHBUTTON STATION 1 Piece(s) 2 Day(s)

฿ 3,626.00

EMPTYPENDANTCTRSTATION 1 Piece(s) 2 Day(s)

฿ 4,070.00

PUSHBUTTON STATION 1 Piece(s) 2 Day(s)

Loading...

  1. 1