TeSys Deca - auxiliary contact(GVAD)

Brand :
Schneider Electric

Caution

    Product Description

    TeSys GV2 & GV3 Auxiliary Contact

    Product CodeProduct or component typeDevice short nameMechanical durability Width Height Depth Net weightEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantyTightening torqueToxic heavy metal freeMinimum switching currentProtection typeRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageProduct compatibilityMounting locationConnections - terminalsRated operational power in WAuxiliary contacts operationPole contact compositionRated operational power in VA
    GVAD0101Auxiliary contact blockGVAD100000 cycles9.3 mm89 mm66 mm0.055 kgNormal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months1.4 N.m - 
    on screw clamp terminals
    Yes5 mAGB2CB... circuit breaker
    GG fuse 10 A
    TeSys48...690 V AC
    24...240 V DC
    690 V conforming to IEC 
    60947-1
    300 V conforming to 
    UL 508
    300 V conforming to 
    CSA C22.2 No 14
    6 A
    2.5 A for fault signalling
    17 VGV3L
    GV2P
    GV2LE
    GV2RT
    GV2L
    GV2ME
    GV3P
    Left sideScrew clamp terminals 1 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 2.5 mm2
    flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 2.5 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    120 W at 240 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 110 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 24 V DC-13 - electrical durability: 
    100000 cycles
    180 W at 60 V DC-13 - electrical durability: 
    100000 cycles
    240 W at 48 V DC-13 - electrical durability: 
    100000 cycles
    15 W at 48 V DC-13 - electrical durability: 
    1000 cycles
    24 W at 24 V DC-13 - electrical durability: 
    1000 cycles
    9 W at 60 V DC-13 - electrical durability: 
    1000 cycles
    Fault signal 1 NC2 NC300 VA at 48 V AC-15 - electrical durability: 
    100000 cycles
    414 VA at 690 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 110 to 127 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 500 V AC-15 - electrical durability: 
    100000 cycles
    650 VA at 440 V AC-15 - electrical durability: 
    100000 cycles
    720 VA at 230 to 240 V AC-15 - electrical durability: 
    100000 cycles
    850 VA at 380 to 415 V AC-15 - electrical durability: 
    100000 cycles
    36 VA at 24 V AC-14 - electrical durability: 1000 cycles
    48 VA at 48 V AC-14 - electrical durability: 1000 cycles
    72 VA at 110 to 127 V AC-14 - electrical durability: 1000 cycles
    GVAD0110Auxiliary contact blockGVAD100000 cycles9.3 mm89 mm66 mm0.055 kgNormal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months1.4 N.m - on screw clamp terminalsYes5 mAGB2CB... circuit breaker
    GG fuse 10 A
    TeSys48...690 V AC
    24...240 V DC
    690 V conforming to IEC 
    60947-1
    300 V conforming to 
    UL 508
    300 V conforming to 
    CSA C22.2 No 14
    6 A
    2.5 A for fault signalling
    17 VGV2ME
    GV2L
    GV3P
    GV2P
    GV3L
    GV2LE
    GV2RT
    Left sideScrew clamp terminals 1 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 2.5 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 2.5 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    120 W at 240 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 110 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 24 V DC-13 - electrical durability: 
    100000 cycles
    180 W at 60 V DC-13 - electrical durability: 
    100000 cycles
    240 W at 48 V DC-13 - electrical durability: 
    100000 cycles
    15 W at 48 V DC-13 - electrical durability: 
    1000 cycles
    24 W at 24 V DC-13 - electrical durability: 
    1000 cycles
    9 W at 60 V DC-13 - electrical durability: 
    1000 cycles
    Fault signal 1 NC1 NO + 1 NC300 VA at 48 V AC-15 - electrical durability: 
    100000 cycles
    414 VA at 690 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 110 to 127 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 500 V AC-15 - electrical durability: 
    100000 cycles
    650 VA at 440 V AC-15 - electrical durability: 
    100000 cycles
    720 VA at 230 to 240 V AC-15 - electrical durability: 
    100000 cycles
    850 VA at 380 to 415 V AC-15 - electrical durability: 
    100000 cycles
    36 VA at 24 V AC-14 - electrical durability: 1000 cycles
    48 VA at 48 V AC-14 - electrical durability: 1000 cycles
    72 VA at 110 to 127 V AC-14 - electrical durability: 1000 cycles
    GVAD1001Auxiliary contact blockGVAD100000 cycles9.3 mm89 mm66 mm0.055 kgNormal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    REACH DeclarationYes18 months1.4 N.m - on screw clamp terminalsYes5 mAGB2CB... circuit breaker
    GG fuse 10 A
    TeSys48...690 V AC
    24...240 V DC
    690 V conforming to IEC 
    60947-1
    300 V conforming to 
    UL 508
    300 V conforming to 
    CSA C22.2 No 14
    6 A
    2.5 A for fault signalling
    17 VGV2P
    GV2LE
    GV3L
    GV2ME
    GV2RT
    GV3P
    GV2L
    Left sideScrew clamp terminals 1 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 2.5 mm2 flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 2.5 mm2
    flexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    Screw clamp terminals 1 cable(s) 
    0.75 to 1.5 mm2 flexible with cable end
    120 W at 240 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 110 V DC-13 - electrical durability: 
    100000 cycles
    140 W at 24 V DC-13 - electrical durability: 
    100000 cycles
    180 W at 60 V DC-13 - electrical durability: 
    100000 cycles
    240 W at 48 V DC-13 - electrical durability: 
    100000 cycles
    15 W at 48 V DC-13 - electrical durability: 
    1000 cycles
    24 W at 24 V DC-13 - electrical durability: 
    1000 cycles
    9 W at 60 V DC-13 - electrical durability: 
    1000 cycles
    Fault signal 1 NO1 NO + 1 NC300 VA at 48 V AC-15 - electrical durability: 
    100000 cycles
    414 VA at 690 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 110 to 127 V AC-15 - electrical durability: 
    100000 cycles
    500 VA at 500 V AC-15 - electrical durability: 
    100000 cycles
    650 VA at 440 V AC-15 - electrical durability: 
    100000 cycles
    720 VA at 230 to 240 V AC-15 - electrical durability: 
    100000 cycles
    850 VA at 380 to 415 V AC-15 - electrical durability: 
    100000 cycles
    36 VA at 24 V AC-14 - electrical durability: 1000 cycles
    48 VA at 48 V AC-14 - electrical durability: 1000 cycles
    72 VA at 110 to 127 V AC-14 - electrical durability: 1000 cycles
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat