Time delay auxiliary contact block, TeSys D, screw clamp terminals(LAD)

Brand :
Schneider Electric
Caution
Product Description
TeSys D Time Delay Auxiliary Contact Block, 1 NO + 1 NC Screw Clamp Terminals
| Product Code | Range of product | Product or component type | Mechanical durability | IP degree of protection | Standards | Ambient air temperature for operation | Ambient air temperature for storage | Product certifications | Environmental characteristic | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | WEEE | Operating altitude | REACH Regulation | REACH free of SVHC | Warranty | Minimum switching current | Protection type | Range | [Ue] rated operational voltage | [Ui] rated insulation voltage | [Ith] conventional free air thermal current | Minimum switching voltage | Mounting location | Connections - terminals | Protective treatment | Insulation resistance | Pole contact composition | Irms rated making capacity | Non-overlap time | Associated fuse rating | Time delay range | Permissible short-time rating | Timer type |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| LADR2 | TeSys D TeSys F TeSys D control relay | Time delay auxiliary contact block | 5 Mcycles | IP2x conforming to VDE 0106 | VDE 0660 EN 60947-5-1 BS 4794 NF C 63-140 IEC 60947-5-1 | -5 to 60 ℃ | -60 to 80 ℃ | CSA UL | Normal environment | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 3000 m without derating | REACH Declaration | Yes | 18 months | 5 mA | GG fuse 10 A | TeSys | 690 V AC 25...400 Hz | 600 V - certifications UL 690 V conforming to IEC 60947-5-1 600 V - certifications CSA | 10 A (at 60 ℃) | 17 V | Front | Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end | TH conforming to IEC 60068 | > 10 MOhm | 1 NO + 1 NC | 140 A at <= 690 V AC conforming to IEC 60947-5-1 250 A at <= 690 V DC conforming to IEC 60947-5-1 | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact | 10 A gG conforming to IEC 60947-5-1 | 0.1...30 s | 100 A 60 ℃ 1 s 120 A 60 ℃ 500 ms 140 A 60 ℃ 100 ms | Off delay |
| LADS2 | TeSys D TeSys F TeSys D control relay | Time delay auxiliary contact block | 5 Mcycles | IP2x conforming to VDE 0106 | VDE 0660 NF C 63-140 IEC 60947-5-1 EN 60947-5-1 BS 4794 | -5 to 60 ℃ | -60 to 80 ℃ | CSA UL | Normal environment | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 3000 m without derating | REACH Declaration | Yes | 18 months | 5 mA | GG fuse 10 A | TeSys | 690 V AC 25...400 Hz | 600 V - certifications UL 690 V conforming to IEC 60947-5-1 600 V - certifications CSA | 10 A (at 60 ℃) | 17 V | Front | Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end | TH conforming to IEC 60068 | > 10 MOhm | 1 NO + 1 NC | 140 A at <= 690 V AC conforming to IEC 60947-5-1 250 A at <= 690 V DC conforming to IEC 60947-5-1 | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact | 10 A gG conforming to IEC 60947-5-1 | 1...30 s | 100 A 60 ℃ 1 s 120 A 60 ℃ 500 ms 140 A 60 ℃ 100 ms | On delay |
| LADT0 | TeSys D TeSys F | Time delay auxiliary contact block | 5 Mcycles | IP2x conforming to VDE 0106 | BS 4794 NF C 63-140 IEC 60947-5-1 EN 60947-5-1 VDE 0660 | -5 to 60 ℃ | -60 to 80 ℃ | CSA UL | Normal environment | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 3000 m without derating | REACH Declaration | Yes | 18 months | 5 mA | GG fuse 10 A | TeSys | 690 V AC 25...400 Hz | 600 V - certifications UL 690 V conforming to IEC 60947-5-1 600 V - certifications CSA | 10 A (at 60 ℃) | 17 V | Front | Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end | TH conforming to IEC 60068 | > 10 MOhm | 1 NO + 1 NC | 140 A at <= 690 V AC conforming to IEC 60947-5-1 250 A at <= 690 V DC conforming to IEC 60947-5-1 | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact | 10 A gG conforming to IEC 60947-5-1 | 0.1...3 s | 100 A 60 ℃ 1 s 120 A 60 ℃ 500 ms 140 A 60 ℃ 100 ms | On delay |
| LADT4 | TeSys D TeSys F | Time delay auxiliary contact block | 5 Mcycles | IP2x conforming to VDE 0106 | EN 60947-5-1 VDE 0660 BS 4794 IEC 60947-5-1 NF C 63-140 | -5 to 60 ℃ | -60 to 80 ℃ | UL CSA | Normal environment | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | 3000 m without derating | REACH Declaration | Yes | 18 months | 5 mA | GG fuse 10 A | TeSys | 690 V AC 25...400 Hz | 600 V - certifications UL 690 V conforming to IEC 60947-5-1 600 V - certifications CSA | 10 A (at 60 ℃) | 17 V | Front | Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 flexible without cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 1 cable(s) 1 to 2.5 mm2 solid without cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid with cable end Screw clamp terminals 2 cable(s) 1 to 2.5 mm2 solid without cable end | TH conforming to IEC 60068 | > 10 MOhm | 1 NO + 1 NC | 140 A at <= 690 V AC conforming to IEC 60947-5-1 250 A at <= 690 V DC conforming to IEC 60947-5-1 | 1.5 ms on de-energisation no overlap between NC and NO contact 1.5 ms on energisation no overlap between NC and NO contact | 10 A gG conforming to IEC 60947-5-1 | 10...180 s | 100 A 60 ℃ 1 s 120 A 60 ℃ 500 ms 140 A 60 ℃ 100 ms | On delay |