Time delay auxiliary contact block, TeSys Deca, 1NO + 1NC, off delay 0.3-3s, front, screw clamp terminals

Brand :
Schneider Electric

Caution

    Product Description

    TeSys D, Time Delay Auxiliary Contact Block, 1 NO + 1 NC Screw Clamp Terminals

    Product CodeRange of productProduct or component typeMechanical durabilityIP degree of protection   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyMinimum switching currentProtection typeRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageMounting location           Connections - terminals          Protective treatmentInsulation resistancePole contact compositionIrms rated making capacityNon-overlap timeAssociated fuse ratingTime delay rangePermissible 
    short-time 
    rating
    Timer type
    LADR0TeSys D control relay
    TeSys F
    TeSys D
    Time delay auxiliary contact block5 McyclesIP2x conforming to VDE 0660NF C 63-140
    EN 60947-5-1
    VDE 0660
    BS 4794
    IEC 60947-5-1
    -5 to 60 ℃-60 to 80 ℃CSA
    UL
    Normal environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    3000 mREACH DeclarationYes18 months5 mAGG fuse 10 ATeSys690 V AC 25...400 Hz600 V - certifications UL
    690 V 
    conforming to IEC 60947-5-1
    600 V - certifications CSA
    10 A (at 60 ℃)17 VFrontScrew clamp terminals 1 cable(s) 
    1 to 2.5 mmflexible with cable end
    Screw clamp terminals 1 cable(s) 
    1 to 2.5 mmflexible without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mmflexible with cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mmflexible without cable end
    Screw clamp terminals 1 cable(s) 
    1 to 2.5 mmsolid with cable end
    Screw clamp terminals 1 cable(s) 
    1 to 2.5 mmsolid without cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mmsolid with cable end
    Screw clamp terminals 2 cable(s) 
    1 to 2.5 mmsolid without cable end
    TH conforming to IEC 60068> 10 MOhm1 NO + 1 NC140 A AC 
    conforming to IEC 60947-5-1
    250 A DC 
    conforming to IEC 60947-5-1
    1.5 ms on de-energisation 
    no overlap between NC and NO contact
    1.5 ms on energisation 
    no overlap between NC and NO contact
    10 A gG 
    conforming to 
    IEC 60947-5-1
    0.1...3 s100 A 
    60 ℃ 1 s
    120 A 
    60 ℃ 500 ms
    140 A 
    60 ℃ 100 ms
    Off delay
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat