Single Contact Block For Head Ø22

Brand :
Schneider Electric

Caution

    Product Description

    Single Contact Block For Head Ø22

    Product CodeRange of productProduct or component typeDevice short name             Electrical durability             Mechanical durabilityIP degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH free of SVHCTightening torque[Ui] rated insulation voltage[Ith] conventional free air thermal currentContacts type and composition                               Connections - terminals                                  Short-circuit protection[Uimp] rated impulse withstand voltageContact operationPositive openingProtective treatmentContacts materialContacts usage   [Ie] rated operational current   Contact block type
    ZA2EE101Harmony Easy XA2Contact blockZA2E500000 cycles, AC-15, 2 A at 230 V, 
    operating rate <60 cyc/mn, load factor: 0.5
    conforming to IEC 60947-5-1
    500000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <60 cyc/mn, load factor: 0.5 
    conforming to IEC 60947-5-1
    1500000 cyclesIP20 conforming to IEC 60529EN/IEC 60947-1
    EN/IEC 60947-5-4
    IEC 60529
    EN/IEC 60947-5-1
    -25 to 55 ℃-40 to 70 ℃CE
    CCC
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes0.8 N.m600 V (pollution degree 3)
    conforming to EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NO, <= 2 x 1.5 mm2 conforming to EN 60947-1
    , <= 1 x 2.5 mm2 conforming to EN 60947-1
    , >= 1 x 0.5 mm2 conforming to EN 60947-1
    Faston terminals, connection size: 6.3 mm conforming to EN 60947-1
    10 A fuse type gL 
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakWithoutTCSilver alloy (Ag/Ni)Standard contacts2 A at 230 V, AC-15,
    A600 conforming to IEC 60947-5-1
    0.2 A at 110 V, DC-13,
    Q600 conforming to IEC 60947-5-1
    Single
    ZA2EE102Harmony Easy XA2Contact blockZA2E500000 cycles, AC-15, 2 A at 230 V,
    operating rate <60 cyc/mn, load factor: 0.5
    conforming to IEC 60947-5-1
    500000 cycles, DC-13, 0.2 A at 110 V,
    operating rate <60 cyc/mn, load factor: 0.5
    conforming to IEC 60947-5-1
    1500000 cyclesIP20 conforming to IEC 60529EN/IEC 60947-1
    IEC 60529
    EN/IEC 60947-5-4
    EN/IEC 60947-5-1
    -25 to 55 ℃-40 to 70 ℃CCC
    CE
    Green Premium productPro-active compliance
    (Product out of EU RoHS legal scope)  EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes0.8 N.m600 V (pollution degree 3)
    conforming to EN 60947-1
    10 A conforming to EN/IEC 60947-5-11 NC, <= 2 x 1.5 mm2 conforming to EN 60947-1
    , <= 1 x 2.5 mm2 conforming to EN 60947-1
    , >= 1 x 0.5 mm2 conforming to EN 60947-1
    Faston terminals, connection size: 6.3 mm conforming to EN 60947-1
    10 A fuse type gL
    conforming to
    IEC 60269-1
    EN 60947-1 6 kVSlow-breakWithoutTCSilver alloy (Ag/Ni)Standard contacts2 A at 230 V, AC-15,
    A600 conforming to IEC 60947-5-1
    0.2 A at 110 V, DC-13,
    Q600 conforming to IEC 60947-5-1
    Single
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat