EasyPact TVS Auxiliary Contact Block

Brand :
Schneider Electric

Caution

    Product Description

    EasyPact TVS, Auxiliary Contact Block, 1 NO + 1 NC, Screw-Clamps Terminals

    Product CodeProduct or component typeDevice short nameMechanical durabilityNet weightIP degree of protection   Standards   Ambient air temperature for operationAmbient air temperature for storageProduct certificationsEnvironmental characteristicEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationWEEEOperating altitudeREACH RegulationWarrantyMinimum switching currentProtection typeRange compatibilityRange[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageMounting location                                             Connections - terminals                                              Protective treatmentColourInsulation resistanceDevice applicationAuxiliary contacts operationPole contact compositionIrms rated making capacity[Icw] rated short-time withstand currentNon-overlap time
    LAEN11Auxiliary contact blockLAEN10 Mcycles0.035 kgIP20 conforming to IEC 60529IEC 60947-5-1-5 to 55 ℃-60 to 80 ℃GOSTStandard environmentCompliant  EU RoHS DeclarationYesYesChina RoHS declarationThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    3000 m without deratingREACH Declaration18 months5 mAGG fuse 10 AEasyPact TVS LC1EEasyPact<= 690 V690 V - for control circuit 
    conforming to IEC 60947-5-1
    8 A (at 60 ℃)17 VFrontControl circuit: screw clamp terminals 1 
    1 mm2 - external diameter: 6 mm - cable stiffness: solid or flexible with cable end
    Control circuit: screw clamp terminals 1 
    1 mm2 - external diameter: 6 mm - cable stiffness: solid or flexible without cable end
    Control circuit: screw clamp terminals 2 
    2.5 mm2 - external diameter: 6 mm - cable stiffness: solid or flexible with cable end
    Control circuit: screw clamp terminals 2 
    2.5 mm2 - external diameter: 6 mm - cable stiffness: solid or flexible without cable end
    TH conforming to IEC 60068Grey (RAL 7011)> 10 MOhmSignallingInstantaneous1 NO + 1 NC140 A AC 
    conforming to IEC 60947-5-1
    100 A - 1 s
    120 A - 500 ms
    140 A - 100 ms
    1.5 ms on energisation 
    no overlap between NC and NO contact
    1.5 ms on de-energisation 
    no overlap between NC and NO contact
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat