Enclosed DOL Starter TeSys LE

Brand :
Schneider Electric

Caution

    Product Description

    Motor starters, with pushbuttons, selectors, protection and control components in a robust casing
    [Features]
    · They can be fixed on a wall, on a panel, or on the chassis of a machine.
    · They provide an operator with an easy access with visual simplicity
    [Applications]
    · Used to isolate a circuit, to protect and/or to control a motor

    Product CodeProduct or component typeDevice short nameMaterial Width Height DepthNet weightIP degree of protectionStandardsAmbient air temperature for operationEnvironmental characteristicSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEWarranty             Motor power kW              Utilisation category[Uc] control circuit voltageToxic heavy metal freeRangeProduct nameDevice applicationControl typeCable entry numberDevice compositionCircularity ProfileLocal signallingThermal protection adjustment rangeREACH RegulationREACH free of SVHCIK degree of protection[Ithe] conventional enclosed thermal current[Ie] rated operational current
    LE1D12M7Enclosed DOL starterLE1DPolycarbonate88 mm166 mm128.5 mm0.92 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    AC-3220 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 13 bottom
    2 Pg 16 bottom
    Thermal overload relay ordered separately
    Contactor
    ---REACH DeclarationYesIK07 conforming to IEC 6052912 A12 A AC-3
    LE1D12Q7Enclosed DOL starterLE1DPolycarbonate88 mm166 mm128.5 mm0.92 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months3 kW at 220/230 V AC 50/60 Hz
    7.5 kW at 500 V AC 50/60 Hz
    7.5 kW at 660/690 V AC 50/60 Hz
    5.5 kW at 380/400 V AC 50/60 Hz
    5.5 kW at 415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 13 bottom
    2 Pg 16 bottom
    Thermal overload relay ordered separately
    Contactor
    ---REACH DeclarationYesIK07 conforming to IEC 6052912 A12 A AC-3
    LE1D18M7Enclosed DOL starterLE1DPolycarbonate101 mm201 mm153.5 mm1.015 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months10 kW at 500 V AC 50/60 Hz
    10 kW at 660/690 V AC 50/60 Hz
    4 kW at 220/230 V AC 50/60 Hz
    9 kW at 415 V AC 50/60 Hz
    9 kW at 440 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    AC-3220 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 16 bottom
    2 ISO25 top
    2 Pg 21 bottom
    2 ISO25 bottom
    Thermal overload relay ordered separately
    Contactor
    ---REACH DeclarationYesIK07 conforming to IEC 6052918 A18 A AC-3
    LE1D18Q7Enclosed DOL starterLE1DPolycarbonate101 mm201 mm153.5 mm1.015 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months10 kW at 500 V AC 50/60 Hz
    10 kW at 660/690 V AC 50/60 Hz
    4 kW at 220/230 V AC 50/60 Hz
    9 kW at 415 V AC 50/60 Hz
    9 kW at 440 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO20 bottom
    2 Pg 16 bottom
    2 ISO25 top
    2 Pg 21 bottom
    2 ISO25 bottom
    Thermal overload relay ordered separately
    Contactor
    ---REACH DeclarationYesIK07 conforming to IEC 6052918 A18 A AC-3
    LE1M35M710Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene-styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months0.55 kW at 240 V AC 50/60 Hz
    1.5 kW at 415 V AC 50/60 Hz
    0.55 kW at 220/230 V AC 50/60 Hz
    1.5 kW at 380/400 V AC 50/60 Hz
    AC-3220 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)2.6 to 3.7 A-----
    LE1M35Q705Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene-styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months0.12 kW at 240 V AC 50/60 Hz
    0.25 kW at 415 V AC 50/60 Hz
    0.12 kW at 220/230 V AC 50/60 Hz
    0.25 kW at 380/400 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)0.54 to 0.8 A-----
    LE1M35Q708Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months0.37 kW at 240 V AC 50/60 Hz
    0.75 kW at 415 V AC 50/60 Hz
    0.37 kW at 220/230 V AC 50/60 Hz
    1.1 kW at 380/400 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)1.8 to 2.6 A-----
    LE1M35Q710Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months0.55 kW at 240 V AC 50/60 Hz
    1.5 kW at 415 V AC 50/60 Hz
    0.55 kW at 220/230 V AC 50/60 Hz
    1.5 kW at 380/400 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)2.6 to 3.7 A-----
    LE1M35Q712Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months0.75 kW at 240 V AC 50/60 Hz
    2.2 kW at 415 V AC 50/60 Hz
    1.1 kW at 220/230 V AC 50/60 Hz
    2.2 kW at 380/400 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)3.7 to 5.5 A-----
    LE1M35Q716Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months4 kW at 415 V AC 50/60 Hz
    2.2 kW at 240 V AC 50/60 Hz
    4 kW at 380/400 V AC 50/60 Hz
    2.2 kW at 220/230 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)8 to 11.5 A-----
    LE1M35Q722Enclosed DOL starterLE1MABS (acrylonitrile 
    butadiene styrene)
    78 mm160 mm108 mm0.6 kgIP65 conforming to IEC 60529IEC 60947-4-1-5 to 40 ℃Standard environmentGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets 
    following specific waste collection and never end up in rubbish bins
    18 months4 kW at 240 V AC 50/60 Hz
    7.5 kW at 415 V AC 50/60 Hz
    7.5 kW at 380/400 V AC 50/60 Hz
    3.7 kW at 220/230 V AC 50/60 Hz
    AC-3380 V AC 50/60 HzYesTeSysTeSys LEStandardPush-button 
    start green I
    Push-button 
    stop/reset red O
    2 ISO20 top
    2 ISO25 top
    2 Pg 13 top
    2 Pg 21 top
    2 ISO20 bottom
    2 ISO25 bottom
    2 Pg 13 bottom
    2 Pg 21 bottom
    2 Pg 16 top
    2 Pg 16 bottom
    Contactor
    Earth terminal
    Neutral terminal
    Thermal overload relay
    End of Life InformationOperating: LED (yellow)12 to 16 A-----
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat