Soft Starter Altistart 48

Brand :
Schneider Electric

Caution

    Product Description

    Soft Starter For Asynchronous Motor, ATS48, 285 A, 230..415 V, 75..250 kW

    Product CodeRange of productProduct or component typeDevice short nameProduct specific applicationVibration resistanceShock resistanceMaximum switching currentWidthHeightDepthNet weightIP degree of protectionPollution degreeElectromagnetic compatibilityStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEType of coolingOperating altitudeREACH RegulationWarrantyProduct destinationMotor power kWUtilisation categoryType of startPower dissipation in WAssembly styleFunction available[Uc] control circuit voltageMarkingOperating positionMotor power range 
    AC-3
    Motor starter typePower supply voltageIcl nominal currentPower supply voltage limitsPower supply frequencyPower supply frequency limitsDevice connectionFactory setting currentControl circuit consumptionDiscrete output numberDiscrete output typeOutput absolute accuracy precisionMinimum switching currentDiscrete input numberDiscrete input typeDiscrete input voltageDiscrete input logicStarting currentAnalogue output typeCommunication port protocolConnector typeCommunication data linkPhysical interfaceTransmission rateMax nodes numberProtection typeNoise level
    ATS48C32QAltistart 48Soft starterATS48Heavy duty industry and pumps1 gn 
    (f= 13 to 200 Hz) 
    conforming to 
    EN/IEC 60068-2-6
    1.5 mm 
    (f= 2 to 13 Hz) 
    conforming to 
    EN/IEC 60068-2-6
    15 gn for 11 ms 
    conforming to EN/IEC 
    60068-2-27
    Logic output 0.2 A at 30 V DC
    Relay outputs 1.8 A 
    at 230 V AC 
    inductive load, cos phi = 0.5 20 ms
    Relay outputs 1.8 A 
    at 30 V DC inductive load, cos phi = 0.5 
    20 ms
    320 mm380 mm265 mm18.2 kgIP00Level 3 conforming to 
    IEC 60664-1
    Conducted and radiated emissions level A conforming to 
    IEC 60947-4-2
    Damped oscillating waves level 3 conforming to 
    IEC 61000-4-12
    Electrostatic discharge level 3 conforming to 
    IEC 61000-4-2
    Immunity to electrical transients level 4 conforming to 
    IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 
    conforming to IEC 61000-4-3
    Voltage/current impulse level 3 conforming to 
    IEC 61000-4-5
    EN/IEC 
    60947-4-2
    0 to 95 % without condensation or 
    dripping water conforming to EN/IEC 
    60068-2-3
    40 to 60 °C (with current derating of 2 % per °C)
    -10 to 40 °C (without derating)
    -25 to 70 °CC-Tick
    CCC
    DNV
    SEPRO
    NOM 117
    CSA
    TCF
    GOST
    UL
    Green Premium productPro-active compliance 
    (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
    waste collection and never end up in rubbish bins
    Forced convection<= 1000 m without derating
    > 1000...2000 m with current derating of 2.2 % per additional 100 m
    REACH Declaration18 monthsAsynchronous motors75 kW at 230 V 
    connection in the motor supply line for severe applications
    90 kW at 230 V 
    connection in the motor supply line for standard applications
    132 kW at 230 V 
    connection to the motor delta terminals for severe applications
    132 kW at 400 V 
    connection in the motor supply line for severe applications
    160 kW at 230 V 
    connection to the motor delta terminals for standard applications
    160 kW at 400 V 
    connection in the motor supply line for standard applications
    220 kW at 400 V 
    connection to the motor delta terminals for severe applications
    250 kW at 400 V 
    connection to the motor delta terminals for standard applications
    AC-53AStart with torque control 
    (current limited to 5 In)
    695 W 
    for severe applications
    902 W 
    for standard applications
    With heat sinkExternal bypass 
    (optional)
    220 - 15 % 
    to 415 + 10 %, 
    50/60 Hz
    CEVertical +/- 10 degree55 to 100 kW 
    at 200 to 240 V 3 phases
    110 to 220 kW 
    at 380 to 440 V 3 phases
    110 to 220 kW 
    at 200 to 240 V 3 phases
    250 to 500 kW 
    at 380 to 440 V 3 phases
    Soft starter230...415 V - 15...10 %320 A 
    for connection in the motor supply line 
    for severe applications
    320 A 
    for connection in the motor supply line 
    for standard applications
    554 A 
    for connection to the motor delta terminals 
    for severe applications
    554 A 
    for connection to the motor delta terminals 
    for standard applications
    195 to 456 V50...60 Hz - 5...5 %47.5...63 HzIn the motor supply line
    To the motor delta terminals
    285 A50 W2(LO1) logic output 0 V common configurable
    (LO2) logic output 0 V common configurable
    (R1) relay outputs fault relay NO
    (R2) relay outputs end of starting relay NO
    (R3) relay outputs motor powered NO
    +/- 5 %10 mA at 6 V DC 
    for relay outputs
    5PTC, 750 Ohm at 25 °C
    (Stop, Run, LI3, LI4) logic, <= 8 mA 4300 Ohm
    24 V <= 30 VPositive logic Stop, Run, LI3, LI4 at State 0: < 5 V and <= 2 mA at State 1: > 11 V, >= 5 mA0.4...1.3 Icl adjustableCurrent output AO: 
    0-20 mA or 4-20 mA, 
    impedance <500 Ohm
    Modbus1 RJ45SerialRS485 multidrop4800, 9600 or 19200 bps31Phase failure: line
    Thermal protection: motor
    Thermal protection: starter
    54 dB
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat