Altistart 01 Soft Starter For Asynchronous Motor

Brand :
Schneider Electric

Caution

    Product Description

    Soft Starter For Asynchronous Motor, ATS01, 12 A, 110..480V, 1.5..5.5 kW

    Product CodeRange of productProduct or component typeDevice short nameProduct specific application[Us] rated supply voltageVibration resistanceShock resistanceWidthHeightDepthNet weightIP degree of protectionPollution degreeElectromagnetic compatibilityStandardsRelative humidityAmbient air temperature for operationAmbient air temperature for storageProduct certificationsEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationCircularity ProfileWEEESupply voltage limitsOperating altitudeREACH RegulationREACH free of SVHCWarrantyProduct destinationNetwork number of phasesMotor power kWMotor power hpIcL starter ratingUtilisation categoryCurrent consumptionType of startPower dissipation in WAssembly styleFunction availableSupply frequencyNetwork frequencyOutput voltagemUcn control circuit voltageStarting timeStarting torqueDiscrete output currentTightening torqueElectrical connectionMarkingOperating positionCompatibility codeMotor power range AC-3Motor starter typeToxic heavy metal free
    ATS01N112FTAltistart 01Soft starterATS01Simple machine110...480 V - 10...10 %1 gn 
    (f= 13 to 150 Hz) 
    conforming to 
    EN/IEC 60068-2-6
    1.5 mm peak to peak 
    (f= 3 to 13 Hz) 
    conforming to 
    EN/IEC 60068-2-6
    15 gn for 11 ms conforming to EN/IEC 60068-2-2745 mm124 mm131 mm0.28 kgIP202 conforming to EN/IEC 60947-4-2Conducted and radiated emissions level B conforming to CISPR 11
    Conducted and radiated emissions level B conforming to IEC 60947-4-2
    Damped oscillating waves level 3 conforming to IEC 61000-4-12
    Electrostatic discharge level 3 conforming to IEC 61000-4-2
    EMC immunity conforming to EN 50082-1
    EMC immunity conforming to EN 50082-2
    Harmonics conforming to IEC 1000-3-2
    Harmonics conforming to IEC 1000-3-4
    Immunity to conducted interference caused by radio-electrical fields level 3 conforming to IEC 61000-4-6
    Immunity to electrical transients level 4 conforming to IEC 61000-4-4
    Immunity to radiated radio-electrical interference level 3 conforming to IEC 61000-4-3
    Micro-cuts and voltage fluctuation conforming to IEC 61000-4-11
    Voltage/current impulse level 3 conforming to IEC 61000-4-5
    EN/IEC 60947-4-25 to 95 % without condensation or dripping water conforming to EN/IEC 60068-2-3-10 to 40 °C (without derating)
    40 to 50 °C (with current derating of 2 % per °C)
    -25 to 70 °C conforming to EN/IEC 60947-4-2B44.1-96/ASME A17.5 for starter wired to the motor delta terminal
    C-Tick
    CCC
    UL
    CSA
    GOST
    Pro-active compliance (Product out of EU RoHS legal scope)
    EU RoHS Declaration
    YesYesChina RoHS declarationEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins99 to 528 V<= 1000 m without derating
    > 1000 m with current derating of 2.2 % per additional 100 m
    REACH DeclarationYes18 monthsAsynchronous motors1 phase2.2 kW, 3 phases at 230 V
    5.5 kW, 3 phases at 400 V
    1.5 kW, 1 phase at 230 V
    3 hp, 3 phases at 230 V
    1.5 hp, 3 phases at 210 V
    7.5 hp, 3 phases at 460 V
    12 AAC-53B conforming to EN/IEC 60947-4-260 A at nominal loadStart with voltage ramp1 W at full load and at end of starting
    61 W in transient state
    With heat sinkIntegrated bypass50...60 Hz - 5...5 %47.5...63 Hz<= power supply voltage110 V AC +/- 10 % at 35 mA
    24 V AC/DC +/- 10 % at 30 mA
    240 V AC +/- 10 % at 80 mA
    1 s / 100
    5 s / 20
    Adjustable from 1 to 5 s
    30...80 % of starting torque of motor connected directly on the line supply2 A DC-13
    3 A AC-15
    1.9 to 2.5 N.m
    0.5 N.m
    4 mm screw clamp terminal - rigid 1 1...10 mm2 AWG 8 power circuit
    Screw connector - rigid 1 0.5...2.5 mm2 AWG 14 control circuit
    4 mm screw clamp terminal - rigid 2 1...6 mm2 AWG 10 power circuit
    Screw connector - rigid 2 0.5...1 mm2 AWG 17 control circuit
    Screw connector - flexible with cable end 1 0.5...1.5 mm2 AWG 16 control circuit
    4 mm screw clamp terminal - flexible without cable end 1 1.5...10 mm2 AWG 8 power circuit
    Screw connector - flexible without cable end 1 0.5...2.5 mm2 AWG 14 control circuit
    4 mm screw clamp terminal - flexible with cable end 2 1...6 mm2 AWG 10 power circuit
    4 mm screw clamp terminal - flexible without cable end 2 1.5...6 mm2 AWG 10 power circuit
    Screw connector - flexible without cable end 2 0.5...1.5 mm2 AWG 16 control circuit
    CEVertical +/- 10 degreeATS01N11.1 to 2 kW at 200 to 240 V 1 phase
    2.2 to 3 kW at 200 to 240 V 3 phases
    4 to 6 kW at 380 to 440 V 3 phases
    Soft starterYes
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat