TeSys K reversing Contactor

Brand :
Schneider Electric

Caution

    Product Description

    TeSys K reversing Contactor 3P

    Product CodeProduct or component typeDevice short nameElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEOperating altitudeREACH RegulationREACH free of SVHCWarranty              Motor power kW             Utilisation category[Uc] control circuit voltage                                     Tightening torque                                  Minimum switching currentRangeAuxiliary contact composition[Ue] rated operational voltage[Ui] rated insulation voltage[Ith] conventional free air thermal currentMinimum switching voltageOvervoltage category           Connections - terminals            Poles descriptionMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameFlame retardanceInsulation resistanceDevice applicationDevice presentation                    [Ie] rated operational current               Mounting support    Irms rated making capacity   [Icw] rated short-time 
    withstand current
    Contactor applicationPower pole contact compositionControl circuit type      Rated breaking capacity                            Associated fuse rating                        Average impedanceControl circuit voltage limitsOperating timeInrush power in VAHold-in power consumption in VAHeat dissipationMechanical robustnessAuxiliary contacts typeSafety reliability levelInterlocking typeSignalling circuit frequencyNon overlap distance
    LC2K1210E7Reversing contactorLC2K0.3 Mcycles 20 A AC-1 at Ue <= 440 V
    1.3 Mcycles 12 A AC-3 at Ue <= 440 V
    5 Mcycles90 mm58 mm57 mm0.39 kgIP20 conforming to VDE 0106BS 5424
    VDE 0660
    IEC 60947
    NF C 63-110
    -25 to 50 ℃-50 to 80 ℃UL
    CSA
    Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m without deratingREACH DeclarationYes18 months4 kW at 480 V AC 50/60 Hz
    4 kW at 500...600 V AC 50/60 Hz
    4 kW at 660...690 V AC 50/60 Hz
    3 kW at 220...230 V AC 50/60 Hz
    5.5 kW at 380...415 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    AC-1
    AC-4
    AC-3
    48 V AC 50/60 Hz1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    5 mA for signalling circuitTeSys1 NOPower circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    20 A (at 50 ℃) for power circuit
    10 A (at 50 ℃) for signalling circuit
    17 V for signalling circuitIIIScrew clamp terminals 1 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mmflexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 2.5 mmflexible with cable end
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mm2 solid
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mmflexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mmflexible with cable end
    3P3600 cyc/h8 kVTC conforming to IEC 60068
    TC conforming to DIN 50016
    TeSys KV1 conforming to UL 94
    Requirement 2 
    conforming to 
    NF F 16-101
    Requirement 2 
    conforming to 
    NF F 16-102
    > 10 MOhm for signalling circuitControlPreassembled with reversing power busbar20 A (at <50 ℃) at <= 440 V AC AC-1 for power circuit
    16 A (at <70 ℃) at 690 V AC AC-1 for power circuit
    12 A at <= 440 V AC AC-3 for power circuit
    Plate
    Rail
    144 A at 690 V AC for power 
    circuit conforming to NF C 63-110
    144 A at 690 V AC for power 
    circuit conforming to IEC 60947
    110 A AC for signalling circuit 
    conforming to IEC 60947
    115 A 50 ℃ - 1 s for power circuit
    105 A 50 ℃ - 5 s for power circuit
    100 A 50 ℃ - 10 s for power circuit
    75 A 50 ℃ - 30 s for power circuit
    55 A 50 ℃ - 1 min for power circuit
    50 A 50 ℃ - 3 min for power circuit
    80 A - 1 s for signalling circuit
    90 A - 500 ms for signalling circuit
    110 A - 100 ms for signalling circuit
    25 A 50 ℃ - >= 15 min for power circuit
    Resistive load
    Motor control
    3 NOAC at 50/60 Hz110 A at 440 V conforming to 
    IEC 60947
    80 A at 500 V conforming to 
    IEC 60947
    70 A at 660...690 V conforming to 
    IEC 60947
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    3 mOhm - Ith 20 A 50 Hz for power circuitOperational: 0.8...1.15 Uc (at <50 ℃)
    Drop-out: 0.2...0.75 Uc (at <50 ℃)
    10...20 ms coil energisation 
    and NO closing
    10...20 ms coil 
    de-energisation 
    and NO opening
    30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 
    5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 
    5...300 Hz conforming to IEC 60068-2-6
    Type instantaneous 1 NOB10d = 1369863 cycles contactor with nominal load 
    conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load 
    conforming to EN/ISO 13849-1
    Mechanical<= 400 Hz0.5 mm
    LC2K1601B7Reversing contactorLC2K1.3 Mcycles 16 A AC-3 at Ue <= 440 V5 Mcycles90 mm58 mm57 mm0.39 kgIP20 conforming to VDE 0106EN/IEC 60947-4-1
    EN/IEC 60947-5-1
    -25 to 50 ℃-50 to 80 ℃CB SchemeGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins2000 m without deratingREACH DeclarationYes18 months4 kW at 480 V AC 50/60 Hz
    4 kW at 500...600 V AC 50/60 Hz
    4 kW at 660...690 V AC 50/60 Hz
    5.5 kW at 440 V AC 50/60 Hz
    4 kW at 220...230 V AC 50/60 Hz
    7.5 kW at 380...415 V AC 50/60 Hz
    AC-3
    AC-4
    24 V AC 50/60 Hz1.3 N.m - on screw clamp terminals - with screwdriver Philips No 2
    1.3 N.m - on screw clamp terminals - with screwdriver flat Ø 6 mm
    5 mA for signalling circuitTeSys1 NCPower circuit: 690 V AC 50/60 Hz
    Signalling circuit: <= 690 V AC 50/60 Hz
    Power circuit: 600 V conforming to UL 508
    Power circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-4-1
    Signalling circuit: 690 V conforming to IEC 60947-5-1
    Signalling circuit: 600 V conforming to UL 508
    Power circuit: 600 V conforming to CSA C22.2 No 14
    Signalling circuit: 600 V conforming to CSA C22.2 No 14
    20 A (at 50 ℃) for power circuit
    10 A (at 50 ℃) for signalling circuit
    17 V for signalling circuitIIIScrew clamp terminals 1 cable(s) 
    1.5 to 4 mmsolid
    Screw clamp terminals 1 cable(s) 
    0.75 to 4 mmflexible without cable end
    Screw clamp terminals 1 cable(s) 
    0.34 to 2.5 mmflexible with cable end
    Screw clamp terminals 2 cable(s) 
    1.5 to 4 mmsolid
    Screw clamp terminals 2 cable(s) 
    0.75 to 4 mmflexible without cable end
    Screw clamp terminals 2 cable(s) 
    0.34 to 1.5 mmflexible with cable end
    3P3600 cyc/h8 kVTC conforming to IEC 60068
    TC conforming to DIN 50016
    TeSys KV1 conforming to UL 94
    Requirement 2 
    conforming to 
    NF F 16-101
    Requirement 2 
    conforming to 
    NF F 16-102
    > 10 MOhm for signalling circuitControlPreassembled with reversing power busbar16 A at <= 440 V AC AC-3 for power circuitPlate
    Rail
    160 A at 690 V AC for power 
    circuit conforming to NF C 63-110
    160 A at 690 V AC for power 
    circuit conforming to IEC 60947
    110 A AC for signalling 
    circuit conforming to IEC 60947
    115 A 50 ℃ - 1 s for power circuit
    105 A 50 ℃ - 5 s for power circuit
    100 A 50 ℃ - 10 s for power circuit
    75 A 50 ℃ - 30 s for power circuit
    55 A 50 ℃ - 1 min for power circuit
    50 A 50 ℃ - 3 min for power circuit
    80 A - 1 s for signalling circuit
    90 A - 500 ms for signalling circuit
    110 A - 100 ms for signalling circuit
    25 A 50 ℃ - >= 15 min for power circuit
    Motor control3 NOAC at 50/60 Hz110 A at 440 V conforming to 
    IEC 60947
    80 A at 500 V conforming to 
    IEC 60947
    70 A at 660...690 V conforming to 
    IEC 60947
    25 A gG at <= 440 V for power circuit
    25 A aM for power circuit
    10 A gG for signalling circuit conforming to IEC 60947
    10 A gG for signalling circuit conforming to VDE 0660
    3 mOhm - Ith 20 A 50 Hz for power circuitDrop-out: 0.2...0.75 Uc (at <50 ℃)
    Operational: 0.85...1.15 Uc (at <50 ℃)
    10...20 ms coil energisation 
    and NO closing
    10...20 ms coil 
    de-energisation 
    and NO opening
    30 VA (at 20 ℃)4.5 VA (at 20 ℃)1.3 WShocks contactor closed, on X axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Y axis: 15 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor closed, on Z axis: 15 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on X axis: 6 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Y axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Shocks contactor opened, on Z axis: 10 Gn 
    for 11 ms conforming to IEC 60068-2-27
    Vibrations contactor closed: 4 Gn, 
    5...300 Hz conforming to IEC 60068-2-6
    Vibrations contactor opened: 2 Gn, 
    5...300 Hz conforming to IEC 60068-2-6
    Type instantaneous 1 NCB10d = 1369863 cycles contactor with nominal load 
    conforming to EN/ISO 13849-1
    B10d = 20000000 cycles contactor with mechanical load 
    conforming to EN/ISO 13849-1
    Mechanical<= 400 Hz0.5 mm
    Viewed Products
    Recently Viewed Products
    My Components
    My Components
    0
    Cart
    Cart
    Economy Series
    MRO Product

    Chat with MISUMI

    Chat service is available for any inquiry to MISUMI

    Service hours

    9:00 - 18:00 (Mon-Sat)

    For out of service hours, you can leave a message to us.
    We will reply to your inquiries on the next business day.
    (except Sundays and public holidays).

    Noted for use

    Chat service is for Corporate customers and limited for Thai language.

    Request for Quotation and Place Order is not available on Chat.

    Start chat