1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Fuse Carrier

FUSE HOLDER 1P 32A

Fuse Carrier
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 143.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Fuse Carrier TeSys Df, 1P 32A, Fuse Size 10 X 38 mm

Product CodeProduct or component typeDevice short nameWidthHeightDepthNet weightIP degree of protectionPollution degreeStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationWEEEOperating altitudeREACH RegulationREACH free of SVHCWarrantyUtilisation categoryPower dissipation in WTightening torqueCompatibility codeToxic heavy metal freeRange[Ue] rated operational voltage[Ui] rated insulation voltageProduct compatibilityOvervoltage categoryConnections - terminalsPoles description[Uimp] rated impulse withstand voltageQuantity per setProduct name[Ie] rated operational currentControl typeMounting supportFire resistanceFuse sizeFuse typeShort-circuit 
withstand
Mounting position
DF101Fuse carrierDF1017.5 mm79.5 mm61 mm0.042 kgIP203EN/IEC 
60947-3
EN/IEC 
60269-2
UL 4248-1
CSA C22.2 
No 4248-1
EN 
45545-2: 
R22 HL2
-40 to 70 °C with derating above 20°C-40 to 70 °CIEC
UL recognized
CSA
CCC
EAC
DNV-GL
Compliant  EU RoHS DeclarationYesYesChina RoHS declarationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
0...2000 m without deratingREACH DeclarationYes18 monthsAC-20B 
conforming to 
IEC 60947-3
DC-20B 
conforming to 
IEC 60947-3
3 W 
maximum power dissipation by fuse
2 N.m -with screwdriver PZ2
2 N.m -with screwdriver flat Ø 
5.5 mm
DF10YesTeSys690 V AC
690 V DC
1000 V ACDF2CA fuse cartridge
DF2CN fuse cartridge
IIIScrew clamp terminals 1 cable(s) 
1 to 16 mm2 rigid
Screw clamp terminals 2 cable(s) 
1 to 6 mm2 rigid
Screw clamp terminals 1 cable(s) 
1 to 16 mm2 flexible with or without
Screw clamp terminals 2 cable(s) 
1 to 6 mm2
flexible with or without
1P6 kVSet of 12TeSys DF32 AToggle padlockable35 mm symmetrical DIN rail960 °C conforming to 
IEC 60695-2-1
10 x 38 mm, aM
, gG
120 kA 400 V 
conforming to 
IEC 60947-3
Vertical 
(tolerance: +/- 23°)
Part Number
DF101
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 143.38

FUSE HOLDER 1P 32A 1 Piece(s) Same day

Loading...

  1. 1
 

Basic Information

Mounting Type DIN rail mount Rated Current(A) 32 A Number of Poles 1P
Fuse Size 10 x 38 mm

Please check the type/dimensions/specifications of the part DF101 in the Fuse Carrier series.