1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys Vario Shaft Extension

TeSys Vario Shaft Extension
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 393.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys Vario Shaft Extension

Product CodeProduct or component typeDevice short nameNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeAccessory / separate part categoryRangeProduct compatibilityQuantity per setMechanical interlockingBack/door distanceCross‑section heightCross‑section widthLength
VZ17Shaft extensionVZ75 gGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsYesLocking accessoryTeSysV02...V2Set of 1Door interlocking function300 to 330 mm6 mm6 mm300 mm
VZ18Shaft extensionVZ170 gGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsREACH DeclarationYes18 monthsYesLocking accessoryTeSysV4
V6
V5
V3
Set of 1Door interlocking function300 to 320 mm
330 to 350 mm
8 mm8 mm
Part Number
VZ17
VZ18
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipFor Use With

฿ 393.13

SHAFT EXTENSION PIECE 1 Piece(s) 60 Day(s) V02...V2

฿ 508.75

SHAFT EXTENSION PIECE 1 Piece(s) 60 Day(s) V4, V6, V5, V3

Loading...

  1. 1
 

Basic Information

Accessory Type Shaft extension