1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys K Suppressor Module, Varistor

BLOC VARIST 1224V ACDC

TeSys K Suppressor Module, Varistor
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 259.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys K, Suppressor Module, Varistor, 12...24 V

Product CodeProduct or component typeDevice short nameWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEELocal signallingREACh RegulationREACh free of SVHCWarranty[Uc] control circuit voltageToxic heavy metal freeRangeProduct compatibilityMounting locationProtective treatmentQuantity per setMounting modeSuppressor technologyMaximum peak voltage
LA4KE1BSuppressor moduleLA4K6 mm25 mm22 mm0.01 kgIP2x conforming to VDE 0106VDE 0660
NF C 63‑110
BS 5424
IEC 60947
-25 to 50 °C-50 to 80 °CCSA
UL
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following
specific waste collection and never end up in rubbish bins
LEDREACh DeclarationYes18 months12...24 V DC
12...24 V AC
YesTeSysLC1K
LP1K
LP4K
CA2K
CA3K
Front sideTC conforming to IEC 60068
TC conforming to DIN 50016
Set of 5Clip-onVaristor (peak limiting)2 Uc
Part Number
LA4KE1B
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 259.00

BLOC VARIST 1224V ACDC 5 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Accessory Type Suppressor module IP Rating IP2x conforming to VDE 0106 For Use With LC1K, LP1K, LP4K, CA2K, CA3K

Please check the type/dimensions/specifications of the part LA4KE1B in the TeSys K Suppressor Module, Varistor series.