1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

TeSys GV2 & GV3 Shunt Trip

SHUNT TRIP 200V50

TeSys GV2 & GV3 Shunt Trip
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 693.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

TeSys GV2 & GV3, Shunt Trip, 220...240 V AC 50 Hz

Product CodeProduct or component typeDevice short nameMechanical durability Width Height Depth Net weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationREACH free of SVHCWarranty[Uc] control circuit voltageTightening torqueToxic heavy metal freeRange compatibilityRange[Ui] rated insulation voltageConnections - terminalsQuantity per setControl circuit voltage limitsOperating timeInrush power in VAHold-in power 
consumption in VA
Hold-in power 
consumption in W
Inrush power in WThreshold tripping voltageOn-load factor
GVAS225Shunt trip releaseGVAS10000 cycles 
with GV3P 
and GV3L
30000 cycles 
with GV2ME 
and GV2P
18 mm89 mm66 mm0.105 kgGreen Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months220...240 V AC 50 Hz< 1.4 N.m on screw clamp terminalsYesGV2ME
GV2LE
GV2L
GV2P
GV3L
GV3P
TeSys
690 V AC 
conforming to IEC 60947-1
600 V AC 
conforming to UL 60947-4-1
600 V AC 
conforming to CSA C22.2 No 
60947-4-1
Screw clamp terminals 1 cable(s) 
1 to 2.5 mm2 solid
Screw clamp terminals 2 cable(s) 
1 to 2.5 mm2 solid
Screw clamp terminals 1 cable(s) 
0.75 to 2.5 mm2 flexible without cable end
Screw clamp terminals 2 cable(s) 
0.75 to 2.5 mm2 flexible without cable end
Screw clamp terminals 1 cable(s) 
0.75 to 1.5 mm2 flexible with cable end
Screw clamp terminals 2 cable(s) 
0.75 to 1.5 mm2 flexible with cable end
Set of 100.7...1.1 Un10...15 ms conforming to IEC 
60947-1
14 VA AC5 VA AC1.6 W10.5 W0.75...0.2 Un100 %
Part Number
GVAS225
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 693.75

SHUNT TRIP 200V50 1 Piece(s) 2 Day(s)

Loading...

  1. 1
 

Basic Information

Accessory Type Shunt trip release For Use With GV2ME, GV2LE, GV2L, GV2P, GV3L, GV3P Control circuit voltage limits 0.7...1.1 Un

Please check the type/dimensions/specifications of the part GVAS225 in the TeSys GV2 & GV3 Shunt Trip series.