(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
TeSys GV2 & GV3, Padlocking Device, Up To 4 Padlocks
Product Code | Product or component type | Device short name | Net weight | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | REACH Regulation | REACH free of SVHC | Warranty | Toxic heavy metal free | Accessory / separate part category | Range | Locking options description |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
GV2V03 | Padlocking device | GV2V | 0.092 kg | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | REACH Declaration | Yes | 18 months | Yes | Locking accessory | TeSys | 1...4 padlocks |
Part Number |
---|
GV2V03 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 1,850.00 | PADLOCKING DEVICE FOR GV2 GV3 | 1 Piece(s) | 60 Day(s) |
Loading...
Accessory Type | Padlocking device | Locking options description | 1 to 4 padlocks |
---|
Please check the type/dimensions/specifications of the part GV2V03 in the TeSys GV2 & GV3 Padlocking Device series.
How can we improve?
How can we improve?