Extended Rotary Handle Kit

Brand :
SCHNEIDER
Caution
Product Description
Extended Rotary Handle Kit, TeSys GV2, IP54, Red Handle, With Trip Indication, For GV2L-GV2P
| Product Code | Product or component type | Device short name | Net weight | IP degree of protection | Sustainable offer status | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | Environmental Disclosure | WEEE | REACH Regulation | Warranty | Accessory / separate part category | Range | Product compatibility | Rotary handle padlocking | Handle colour | Handle front plate colour | Rotary handle mounting style | Locking options description | Back/door distance |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| GV2APN02 | Rotary handle kit | GV2AP | 0.3 kg | IP54 | Green Premium product | Compliant EU RoHS Declaration | Yes | Yes | China RoHS declaration | Product Environmental Profile | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | REACH Declaration | 18 months | Control accessory | TeSys | GV2L GV2P | Padlock in OFF position | Red | Yellow | Extended | 1 to 3 padlocks | 140 to 250 mm |