1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 8/9/2024 to 5:00 9/9/2024. We apologize for the inconvenience.
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Motor Circuit Breaker TeSys GV3

Motor Circuit Breaker TeSys GV3
You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • From :
    ฿ 5,981.67/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Magnetic motor circuit breakers TeSys GV3 series from Schneider electric. - TeSys GV motor circuit breaker, 3 poles (3P), 25A/690V, for 3-phase motor applications 11kW at 400V. - New modern look & feel of all machines. - Easier to install and operate with multi-standard screws. - Safe and long-lasting power connection with EverLink terminals. - Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh). - Mounting with 35 mm symmetrical DIN rail by clipped, mounting with panel by screwed (with 3 x M4 screws).

Product CodeDevice short nameFixing modeElectrical durabilityMechanical durability Width  Height  Depth Net weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationWarrantyMotor power kWUtilisation categoryNetwork frequencyTightening torqueOperating positionRange[Ue] rated operational voltage[Ui] rated insulation voltageIK degree of protectionConnections - terminalsPoles descriptionMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameBreaking capacityDevice applicationControl typeFire resistanceMechanical robustnessNetwork type [Ics] rated service short-circuit breaking capacity Trip unit technologyMagnetic tripping currentSuitability for isolation
GV3L25GV3L35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for 
AC-3 at 415 V
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ABS
LROS (Lloyds register of shipping)
DNV-GL
BV
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
0...3000 mREACH Declaration18 months
11 kW 
at 400/415 V
AC 50/60 Hz
15 kW 
at 500 V 
AC 50/60 Hz
18.5 kW 
at 690 V 
AC 50/60 Hz
Category A conforming to IEC 
60947-2
AC-3 conforming to IEC 
60947-4-1
50/60 Hz
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors
 for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz conforming to IEC 
60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible with cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV3100 kA Icu 
at 230/240 V 
AC 50/60 Hz
100 kA Icu 
at 400/415 V 
AC 50/60 Hz
50 kA Icu at 440 V 
AC 50/60 Hz
12 kA Icu at 500 V 
AC 50/60 Hz
6 kA Icu at 690 V 
AC 50/60 Hz
MotorRotary knob960 °C conforming to IEC 
60695-2-1
Shocks: 15 Gn for 11 ms closed conforming to IEC 
60068-2-27
Shocks: 30 Gn for 11 ms opened conforming to IEC 
60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 
60068-2-6
AC100 % at 230/240 V 
AC 50/60 Hz
100 % at 400/415 V 
AC 50/60 Hz
100 % at 440 V 
AC 50/60 Hz
50 % at 500 V 
AC 50/60 Hz
50 % at 690 V 
AC 50/60 Hz
Magnetic350 AYes conforming to IEC 
60947-1
GV3L32GV3L35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for
AC-3 at 415 V
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ABS
LROS (Lloyds register of shipping)
DNV-GL
BV
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
0...3000 mREACH Declaration18 months
15 kW 
at 400/415 V 
AC 50/60 Hz
18.5 kW 
at 500 V 
AC 50/60 Hz
22 kW 
at 690 V 
AC 50/60 Hz
Category A conforming to IEC 
60947-2
AC-3 conforming to IEC 
60947-4-1
50/60 Hz
5 N.m 
on EverLink BTR screw connectors
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz conforming to IEC 
60947-2
690 V AC 50/60 Hz 
conforming to IEC 60947-2
IK09EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible with cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/hIEC 60947-2 6 kVTHTeSys GV3100 kA Icu 
at 230/240 V 
AC 50/60 Hz
100 kA Icu 
at 400/415 V 
AC 50/60 Hz
50 kA Icu at 440 V 
AC 50/60 Hz
12 kA Icu at 500 V 
AC 50/60 Hz
6 kA Icu at 690 V 
AC 50/60 Hz
MotorRotary knob960 °C conforming to IEC 
60695-2-1
Shocks: 15 Gn for 11 ms closed conforming to IEC 
60068-2-27
Shocks: 30 Gn for 11 ms opened conforming to IEC 
60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 
60068-2-6
AC100 % at 230/240 V 
AC 50/60 Hz
100 % at 400/415 V 
AC 50/60 Hz
100 % at 440 V 
AC 50/60 Hz
50 % at 500 V 
AC 50/60 Hz
50 % at 690 V 
AC 50/60 Hz
Magnetic448 AYes conforming to IEC 
60947-1
GV3L65GV3L35 mm symmetrical DIN rail: clipped
Panel: screwed (with 3 x M4 screws)
50000 cycles for 
AC-3 at 415 V
50000 cycles55 mm132 mm136 mm0.96 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ABS
LROS (Lloyds register of shipping)
DNV-GL
BV
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
0...3000 mREACH Declaration18 months
55 kW 
at 690 V 
AC 50/60 Hz
30 kW 
at 400/415 V 
AC 50/60 Hz
37 kW 
at 500 V 
AC 50/60 Hz
Category A conforming to IEC 
60947-2
AC-3 conforming to IEC 
60947-4-1
50/60 Hz
5 N.m 
on EverLink BTR screw connectors 
for cable 25 mm2
8 N.m 
on EverLink BTR screw connectors 
for cable 35 mm2
Any positionTeSys
690 V AC 50/60 Hz conforming to IEC 
60947-2
690 V AC 50/60 Hz 
conforming to IEC
60947-2
IK09EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 solid
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 solid
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible without cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible without cable end
EverLink BTR screw connectors 1 cable(s) 
1 to 35 mm2 flexible with cable end
EverLink BTR screw connectors 2 cable(s) 
1 to 25 mm2 flexible with cable end
3P25 cyc/hIEC 60947-2 6 kVTHTeSys GV3100 kA Icu 
at 230/240 V 
AC 50/60 Hz
50 kA Icu 
at 440 V 
AC 50/60 Hz
12 kA Icu at 500 V 
AC 50/60 Hz
6 kA Icu at 690 V 
AC 50/60 Hz
50 kA Icu 
at 400/415 V 
AC 50/60 Hz
MotorRotary knob960 °C conforming to IEC 
60695-2-1
Shocks: 15 Gn for 11 ms closed conforming to IEC 
60068-2-27
Shocks: 30 Gn for 11 ms opened conforming to IEC 
60068-2-27
Vibrations: 4 Gn, 5...300 Hz conforming to IEC 
60068-2-6
AC100 % at 230/240 V 
AC 50/60 Hz
100 % at 400/415 V 
AC 50/60 Hz
100 % at 440 V 
AC 50/60 Hz
50 % at 500 V
 AC 50/60 Hz
50 % at 690 V 
AC 50/60 Hz
Magnetic910 AYes conforming to IEC 
60947-1
Part Number
GV3L25SALE
GV3L32SALE
GV3L65SALE
GV3P65SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipRoHSRated Current
(A)
Magnetic tripping current

฿ 6,074.17

฿ 4,287.76

MOTOR STARTERS 3P 25A 1 Piece(s) 60 Day(s) --350 A

฿ 6,074.17

฿ 4,287.76

MOTOR STARTERS 3P 32A 1 Piece(s) 60 Day(s) --448 A

฿ 6,074.17

฿ 4,287.76

MOTOR STARTERS 3P 65A 1 Piece(s) 60 Day(s) --910 A

฿ 5,981.67

฿ 4,222.46

MOTORSTARTERS3P48-65A 1 Piece(s) 2 Day(s) 1065910 A

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Number of Poles 3 Dimension height(mm) 132 mm
Dimension width(mm) 55 mm Dimension depth(mm) 136 mm Minimum Operating Temperature 60 °C
Maximum Operating Temperature -20°C Control Type Rotary knob