1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breaker TeSys GV2ME

Motor Circuit Breaker TeSys GV2ME
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,160.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- Motor Circuit Breaker TeSys GV2ME series from Schneider electric. - GV2ME series is thermal magnetic circuit breakers, with screw clamp terminals. - TeSys GV motor circuit breaker, 3 poles (3P), 10A/690V, for 3-phase motor applications 3-4kWat 400V. - New modern look & feel of all machines. - Easier to install and operate with multi-standard screws. - Safe and long-lasting power connection with EverLink terminals. - Multi standards certified (IEC, UL, CSA, CCC, EAC, Marine, ATEX), Green Premium compliant (RoHS/REACh). - Mounting with 35 mm symmetrical DIN rail by clipped, mounting with panel by screwed (with 3 x M4 screws).

Product CodeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationWarrantyMotor power kWUtilisation categoryNetwork frequencyTightening torqueOperating positionRange[Ue]
rated operational voltage
[Ui] rated insulation voltage[Ith] conventional free air thermal currentIK degree of protectionConnections - terminalsPoles descriptionMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameBreaking capacityDevice applicationControl typePower dissipation per poleFire resistancePhase failure sensitivityNetwork typeThermal protection adjustment range[In] rated current[Ics] rated service short-circuit 
breaking capacity
Trip unit technologyMagnetic tripping currentRated dutySuitability for isolation
GV2ME02GV2ME35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
100000 cycles 
for AC-3 at 440 V
100000 cycles45 mm89
mm
78.5 mm0.26 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
RINA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
2000 mREACH Declaration18 months0.06 kW 
at 400/415 V AC 
50/60 Hz
AC-3 conforming to 
IEC 60947-4-1
Category A conforming to 
IEC 60947-2
50/60 Hz conforming to 
IEC 60947-4-1
1.7 N.m 
on screw clamp terminals
Any positionTeSys690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
0.25 A conforming to IEC 60947-4-1IK04Screw clamp terminals 2 cable(s) 
1 to 6 mm2 solid
Screw clamp terminals 2 cable(s) 
1.5 to 6 mm2 
flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 4 mm2 
flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV2100 kA Icu 
at 230/240 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 400/415 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 440 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 500 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 690 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
MotorPush-button2.5 W960 °C conforming to 
IEC 60695-2-1
Yes conforming to 
IEC 60947-4-1
AC0.16 to 0.25 A0.25 A100 % at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic2.4 AContinuous conforming to 
IEC 60947-4-1
Yes conforming to 
IEC 60947-1
GV2ME03GV2ME35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
100000 cycles 
for AC-3 at 440 V
100000 cycles45 mm89
mm
78.5 mm0.26 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
RINA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
2000 mREACH Declaration18 months0.09 kW 
at 400/415 V AC 
50/60 Hz
AC-3 conforming to 
IEC 60947-4-1
Category A conforming to 
IEC 60947-2
50/60 Hz conforming to 
IEC 60947-4-1
1.7 N.m 
on screw clamp terminals
Any positionTeSys690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
0.4 A conforming to IEC 60947-4-1IK04Screw clamp terminals 2 cable(s) 
1 to 6 mm2 solid
Screw clamp terminals 2 cable(s) 
1.5 to 6 mm2 
flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 4 mm2 
flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV2100 kA Icu 
at 230/240 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 400/415 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 440 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 500 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
100 kA Icu 
at 690 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
MotorPush-button2.5 W960 °C conforming to 
IEC 60695-2-1
Yes conforming to 
IEC 60947-4-1
AC0.25 to 0.4 A0.4 A100 % at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
100 % at 400/415 V AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic5 AContinuous conforming to 
IEC 60947-4-1
Yes conforming to 
IEC 60947-1
GV2ME21GV2ME35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
100000 cycles 
for AC-3 at 440 V
100000 cycles45 mm89
mm
78.5 mm0.26 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
RINA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
2000 mREACH Declaration18 months9 kW 
at 400/415 V AC 
50/60 Hz
11 kW 
at 500 V AC 
50/60 Hz
18.5 kW 
at 690 V AC 
50/60 Hz
AC-3 conforming to 
IEC 60947-4-1
Category A conforming to 
IEC 60947-2
50/60 Hz conforming to 
IEC 60947-4-1
1.7 N.m 
on screw clamp terminals
Any positionTeSys690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
23 A conforming to IEC 60947-4-1IK04Screw clamp terminals 2 cable(s) 
1 to 6 mm2 solid
Screw clamp terminals 2 cable(s) 
1.5 to 6 mm2 
flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 4 mm2 
flexible with cable end
3P25 cyc/hIEC 60947-2 6 kVTHTeSys GV23 kA Icu 
at 690 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
15 kA Icu 
at 400/415 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
50 kA Icu 
at 230/240 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
6 kA Icu 
at 440 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
4 kA Icu 
at 500 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
MotorPush-button2.5 W960 °C conforming to 
IEC 60695-2-1
Yes conforming to 
IEC 60947-4-1
AC17 to 23 A23 A100 % at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
75 % at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
40 % at 400/415 V AC 50/60 Hz 
conforming to IEC 60947-2
Thermal-magnetic327 AContinuous conforming to 
IEC 60947-4-1
Yes conforming to 
IEC 60947-1
GV2ME22GV2ME35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
100000 cycles 
for AC-3 at 440 V
100000 cycles45 mm89
mm
78.5 mm0.26 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
ATEX
BV
LROS (Lloyds register of shipping)
DNV-GL
RINA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
2000 mREACH Declaration18 months11 kW 
at 400/415 V AC 
50/60 Hz
15 kW 
at 500 V AC 
50/60 Hz
AC-3 conforming to 
IEC 60947-4-1
Category A conforming to 
IEC 60947-2
50/60 Hz conforming to 
IEC 60947-4-1
1.7 N.m 
on screw clamp terminals
Any positionTeSys690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
25 A conforming to IEC 60947-4-1IK04Screw clamp terminals 2 cable(s) 
1 to 6 mm2 solid
Screw clamp terminals 2 cable(s) 
1.5 to 6 mm2 
flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 4 mm2 
flexible with cable end
3P25 cyc/h6 kV IEC 60947-2THTeSys GV23 kA Icu 
at 690 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
15 kA Icu 
at 400/415 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
50 kA Icu 
at 230/240 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
6 kA Icu 
at 440 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
4 kA Icu 
at 500 V 
AC 50/60 Hz 
conforming to 
IEC 60947-2
MotorPush-button2.5 W960 °C conforming to 
IEC 60695-2-1
Yes conforming to 
IEC 60947-4-1
AC20 to 25 A25 A100 % at 230/240 V AC 50/60 Hz 
conforming to IEC 60947-2
75 % at 690 V AC 50/60 Hz 
conforming to IEC 60947-2
75 % at 500 V AC 50/60 Hz 
conforming to IEC 60947-2
50 % at 440 V AC 50/60 Hz 
conforming to IEC 60947-2
40 % 
at 400/415 V AC 50/60 Hz conforming to 
IEC 60947-2
Thermal-magnetic327 AContinuous conforming to IEC 60947-4-1Yes conforming to 
IEC 60947-1
Part Number
GV2ME01
GV2ME02
GV2ME03
GV2ME21
GV2ME22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipCurrent Rating Magnetic tripping current

฿ 1,341.25

MOTORSTARTERS3PADJ.0.1-0. 1 Piece(s) 60 Day(s) 0.16 A1.5 A

฿ 1,160.00

MOTOR STARTERS 3P ADJ 1 Piece(s) 2 Day(s) 0.25 A2.4 A

฿ 1,341.25

MOTOR STARTERS 3P ADJ 1 Piece(s) 2 Day(s) 0.4 A5 A

฿ 1,942.50

MOTOR STARTERS 3P ADJ 1 Piece(s) 2 Day(s) 23 A327 A

฿ 1,942.50

MOTORSTARTERS3PADJ 1 Piece(s) 2 Day(s) 25 A327 A

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 89 mm Dimension width(mm) 45 mm
Dimension depth(mm) 78.5 mm Number of Poles 3P Minimum Operating Temperature -20°C
Maximum Operating Temperature 60 °C Control Type Push-button Power dissipation per pole 2.5 W