1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Motor Circuit Breaker TeSys GV2

MOTOR STARTER TOGGLE CTL

Motor Circuit Breaker TeSys GV2
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,914.75/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Motor Circuit Breaker, TeSys GV2, 3P, 25 A, Magnetic, Toggle Control, Screw Clamp Terminals

Product CodeDevice short nameFixing modeElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH RegulationWarrantyMotor power kWUtilisation categoryNetwork frequencyTightening torqueOperating positionRange[Ue] rated operational voltage[Ui] rated insulation voltageIK degree of protectionConnections - terminalsPoles descriptionMaximum operating rate[Uimp] rated impulse withstand voltageProtective treatmentProduct nameBreaking capacityDevice applicationControl typePower dissipation per poleFire resistanceMechanical robustnessNetwork type[Ics] rated service short-circuit breaking capacityTrip unit technologyMagnetic tripping currentRated dutySuitability for isolation
GV2LE22GV2LE35 mm symmetrical DIN rail: clipped
Panel: screwed (with adaptor plate)
100000 cycles for AC-3 
at 415 V
100000 cycles45 mm89
mm
78.5 mm0.33 kgIP20 conforming to IEC 60529EN/IEC 
60947-2
EN/IEC 
60947-4-1
CSA C22.2 No 
60947-4-1
UL 60947-4-1
-20 to 60 °C-40 to 80 °CIECEE CB Scheme
UL
CSA
CCC
EAC
RINA
LROS (Lloyds register of shipping)
DNV-GL
BV
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
0...2000 mREACH Declaration18 months9 kW 
at 400/415 V AC 50/60 Hz
11 kW 
at 400/415 V AC 50/60 Hz
11 kW 
at 500 V AC 50/60 Hz
15 kW 
at 500 V AC 50/60 Hz
18.5 kW 
at 690 V AC 50/60 Hz
Category A conforming to 
IEC 60947-2
AC-3 conforming to 
IEC 60947-4-1
50/60 Hz conforming to 
IEC 60947-2
1.7 N.m 
on screw clamp terminals
Any positionTeSys690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
IK04Screw clamp terminals 2 cable(s) 
1 to 6 mm2 solid
Screw clamp terminals 2 cable(s) 
1.5 to 6 mm2 
flexible without cable end
Screw clamp terminals 2 cable(s) 
1 to 4 mm2 
flexible with cable end
3P40 cyc/hIEC 60947-2 6 kVTHTeSys GV250 kA Icu 
at 230/240 V AC 50/60 Hz 
conforming to 
IEC 60947-2
3 kA Icu 
at 690 V AC 50/60 Hz 
conforming to 
IEC 60947-2
15 kA Icu 
at 400/415 V AC 50/60 Hz 
conforming to 
IEC 60947-2
6 kA Icu 
at 440 V AC 50/60 Hz 
conforming to 
IEC 60947-2
4 kA Icu 
at 500 V AC 50/60 Hz 
conforming to 
IEC 60947-2
MotorToggle1.8 W960 °C conforming to 
IEC 60695-2-1
Shocks: 30 Gn conforming to 
IEC 60068-2-27
Vibrations: 5 Gn, 5...150 Hz conforming to 
IEC 60068-2-6
AC100 % 
at 230/240 V AC 50/60 Hz 
conforming to IEC 
60947-2
75 % 
at 500 V AC 50/60 Hz 
conforming to IEC 
60947-2
75 % 
at 690 V AC 50/60 Hz 
conforming to IEC 
60947-2
50 % 
at 440 V AC 50/60 Hz 
conforming to IEC 
60947-2
40 % at 
400/415 V AC 50/60 Hz 
conforming to IEC 
60947-2
Magnetic327 AContinuous conforming to 
IEC 60947-4-1
Yes conforming to 
IEC 60947-1
Part Number
GV2LE22
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,914.75

MOTOR STARTER TOGGLE CTL 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 89 mm Dimension width(mm) 45 mm
Dimension depth(mm) 78.5 mm Number of Poles 3P Minimum Operating Temperature 60 °C
Maximum Operating Temperature -20°C Control Type Toggle Magnetic tripping current 327 A
Power dissipation per pole 1.8 W

Please check the type/dimensions/specifications of the part GV2LE22 in the Motor Circuit Breaker TeSys GV2 series.