1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thermal Magnetic Circuit Breaker

CONTROL CIRCUIT BREAKER

Thermal Magnetic Circuit Breaker
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 1,688.13/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Thermal Magnetic Circuit Breaker, TeSys GB2, 1P+N, 3 A, Icu 3 kA@240 V

Product CodeProduct or component typeDevice short nameElectrical durabilityMechanical durabilityWidthHeightDepthNet weightIP degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEOperating altitudeREACH free of SVHCWarrantyUtilisation categoryNetwork frequencyTightening torqueToxic heavy metal freeRange[Ue] rated operational voltageConnections - terminalsPoles description[Uimp] rated impulse withstand voltageProtective treatmentQuantity per setProduct nameMounting modeBreaking capacityDevice applicationControl typeMounting supportPower dissipation per poleFire resistanceMechanical robustnessNetwork typeMounting position[In] rated current[Ics] rated service 
short-circuit 
breaking capacity
Trip unit technologyMagnetic tripping current9 mm pitches
GB2CD08Circuit breakerGB28000 cycles8000 cycles15 mm74
mm
67 mm0.07 kgIP20 conforming to IEC 60529EN/IEC 60947-1
EN/IEC 60947-2
CSA C22.2 No 235
UL 1077
-20 to 60 °C-40 to 80 °CUL
CSA
Green Premium productCompliant  EU RoHS DeclarationYesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
3000 mYes18 monthsCategory A conforming to 
IEC 60947-2
DC-12 conforming to 
IEC 60947-5-1
DC-13 conforming to 
IEC 60947-5-1
50/60 Hz conforming to 
IEC 60947-2
1.2 N.m 
on connector
YesTeSys250 V AC 50/60 Hz conforming to IEC 60947-2
277 V AC 60 Hz conforming to CSA C22.2 No 235
277 V AC 60 Hz conforming to UL 1077
48 V DC
Connector 1 cable(s) 
0.75 to 6 mm2 solid without cable end
Connector 2 cable(s)
0.75 to 4 mm2 solid without cable end
Connector 1 cable(s) 
0.75 to 4 mm2 flexible with cable end
Connector 2 cable(s) 
0.75 to 2.5 mm2 flexible with cable end
1P + N4 kV IEC 60947-2TCSet of 6TeSys GB2By clips10 kA Icu 
at 110 V AC 50/60 Hz 
conforming to
IEC 60947-2
3 kA Icu 
at 230/240 V AC 50/60 Hz 
conforming to
IEC 60947-2
1.5 kA Icu 
at 24 V DC 
conforming to
IEC 60947-2
1 kA Icu at 48 V DC 
conforming to
IEC 60947-2
ControlTogglePlate
Rail
2 W960 °C conforming to 
IEC 60695-2-1
Shocks: 22 Gn for 20 ms conforming to 
IEC 60068-2-27
Vibrations: 5 Gn, 5...110 Hz conforming to 
IEC 60068-2-6
AC/DCVertical
Horizontal
3 A50 % 
at 110 V AC 50/60 Hz 
conforming to
IEC 60947-2
50 % 
at 230/240 V AC 50/60 Hz 
conforming to 
IEC 60947-2
Thermal-magnetic40 A2
Part Number
GB2CD08
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 1,688.13

CONTROL CIRCUIT BREAKER 6 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Rated block capacity AC 100 V(kA) - Rated block capacity AC 200 V(kA) - Rated block capacity AC 400 V(kA) -
Rated Braking Capacity at Rated Voltage of VDC 250(kA) - Dimension height(mm) 74 mm Dimension width(mm) 15 mm
Dimension depth(mm) 67 mm Number of Poles 1P + N Current Rating 3 A
Minimum Operating Temperature 60 °C Maximum Operating Temperature -20°C Control Type Toggle
Magnetic tripping current 40 A Power dissipation per pole 2 W

Please check the type/dimensions/specifications of the part GB2CD08 in the Thermal Magnetic Circuit Breaker series.