1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Incandescent Bulb

INCANDESCENT 7W 24VAC/DC

Incandescent Bulb
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 92.50/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

INCANDESCENT 7W 24VAC/DC BA15D

Product Code[Us] rated supply voltageNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEWarrantyPower dissipation in WRange compatibilityAccessory / separate part designationAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationSignalling typeSale per indivisible quantityBulb base
DL1BEB24 V0.09 kgGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
18 months6.5 WHarmony XVP
Harmony XVB
Harmony XVD
Incandescent bulbIncandescent bulbLighting accessoriesBeacon and indicator bankSteady10BA 15d
Part Number
DL1BEB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 92.50

INCANDESCENT 7W 24VAC/DC 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DL1BEB in the Incandescent Bulb series.