1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Steady Incandescent Bulb

INCANDESCENT BULB 24 V

Steady Incandescent Bulb
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 53.65/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Steady Incandescent Bulb, BA 15D, 24 V AC/DC, = 5 W

Product Code[Us] rated supply voltageNet weightSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH RegulationWarrantyRange compatibilityAccessory / separate part designationAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationSignalling typeSale per indivisible quantityBulb baseMaximum power dissipation in WLuminance
DL1EDBS24 V AC/DC0.007 kgGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH Declaration18 monthsHarmony XVM OptimumIncandescent bulbIncandescent bulbLighting accessoryBeacon and indicator bankSteady10BA 15d5 W650 cd/m2
Part Number
DL1EDBS
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 53.65

INCANDESCENT BULB 24 V 10 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DL1EDBS in the Steady Incandescent Bulb series.