1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Light Ø8

ROUND PILOT LIGHT AND INTEGR

Pilot Light Ø8
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 242.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot Light Ø8, IP40, Red, Protruding LED Included, 24V, Faston

Product CodeRange of productProduct or component type[Us]rated supply voltage Width Height Depth Net weightIP degree of protectionAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureWEEEREACH free of SVHCWarrantyCurrent consumptionProtection type[Ui]rated insulation voltageComponent nameOvervoltage categoryMounting diameterLight sourceLight block colourConnections - terminalsTerminals description ISO n°1Protective treatmentNominal voltage limitSupply circuit typeBulb lifespan
XVLA134Harmony XVLLED pilot light with black bezel24 V12 mm12 mm34 mm0.003 kg               IP40 conforming to IEC 60529
IP40 conforming to NF C 20-010
-25 to 70 ℃-40 to 70 ℃UL
CSA
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish binsYes18 months18 mABuilt-in by diode
Integral ballast resistor
50 V conforming to 
IEC 60947-1
XVL    Class 3 conforming to IEC 60536
Class 3 conforming to NF C 20-030
8 mmProtruding LEDRedTag for Faston connectors: 2.8 x 0.5 mm
Tag for soldering connectors
(X1-X2)PLTC0.8...1.1 UnDC100000 h
Part Number
XVLA134
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 242.81

ROUND PILOT LIGHT AND INTEGR 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part XVLA134 in the Pilot Light Ø8 series.