1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Light XB7

Pilot Light XB7
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plastic bezel making it ideal for applications requiring good resistance to chemical agents and/or electrical insulationDesigned to fit in a standard 22mm cut-out ensuring compatibility with pre-existing machineryWide range of operating temperatures from -25°C to 70°C/-13 to +158 °F

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceFixing modeService lifeWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionElectromagnetic compatibilityStandardsAmbient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsREACH RegulationREACH free of SVHCWarrantyCurrent consumptionTightening torqueSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageCap/operator or lens colourOvervoltage categoryMounting diameterLight sourceConnections - terminalsTerminals description
ISO n‹1
[Uimp] rated impulse withstand voltageProtective treatmentShape of signaling unit headDevice presentationShape of screw headDevice mountingFixing center
XB7EV03GPHarmony XB7Pilot lightXB7120 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011UL 508
EN/IEC60947-5-1
EN/IEC 60947-1
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
100 to 132 V ACREACH DeclarationYes18 months18...21 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V (pollution degree 3)
conforming to 
EN/IEC 60947-1
GreenClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1THRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV04BPHarmony XB7Pilot lightXB724 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011JIS C8201-5-1
UL 508
EN/IEC60947-5-1
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months20...27 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
RedClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1THRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV04MPHarmony XB7Pilot lightXB7230...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011EN/IEC 60947-1
CSA C22.2 No 14
UL 508
JIS C8201-5-1
EN/IEC60947-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months16...20 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
RedClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV05BPHarmony XB7Pilot lightXB724 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011EN/IEC 60947-1
UL 508
EN/IEC60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months20...27 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
YellowClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV05MPHarmony XB7Pilot lightXB7230...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
UL 508
EN/IEC60947-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months16...20 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
YellowClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV06BPHarmony XB7Pilot lightXB724 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011EN/IEC60947-5-1
CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
UL 508
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months20...27 mA0.8 to 1.2 N.m
conforming to EN 60947-1
Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
BlueClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1THRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV06MPHarmony XB7Pilot lightXB7230...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011CSA C22.2 No 14
JIS C8201-5-1
EN/IEC 60947-1
EN/IEC60947-5-1
UL 508
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months16...20 mA0.8 to 1.2 N.m conforming to EN 60947-1Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
BlueClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1THRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV07BPHarmony XB7Pilot lightXB724 V AC/DC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011EN/IEC60947-5-1
CSA C22.2 No 14
UL 508
EN/IEC 60947-1
JIS C8201-5-1
JIS C8201-1
-25 to 55 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
19.2 to 30 V DC
21.6 to 26.4 V AC
REACH DeclarationYes18 months20...27 mA0.8 to 1.2 N.m conforming to EN 60947-1Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
ClearClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV07GPHarmony XB7Pilot lightXB7120 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011JIS C8201-5-1
EN/IEC60947-5-1
UL 508
CSA C22.2 No 14
EN/IEC 60947-1
JIS C8201-1
-25 to 55 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
100 to 132 V ACREACH DeclarationYes18 months18...21 mA0.8 to 1.2 N.m conforming to EN 60947-1Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
ClearClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV07MPHarmony XB7Pilot lightXB7230...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011JIS C8201-5-1
CSA C22.2 No 14
EN/IEC 60947-1
UL 508
EN/IEC60947-5-1
JIS C8201-1
-25 to 55 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months16...20 mA0.8 to 1.2 N.m conforming to EN 60947-1Steady10Integral LED250 V
(pollution degree 3)
conforming to 
EN/IEC 60947-1
ClearClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to 
EN/IEC 60947-1
(X1-X2)PL6 kV EN/IEC 60947-1THRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm
22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
XB7EV08MPHarmony XB7Pilot lightXB7230...240 V AC 50/60 Hz5 gn (f= 2 to 500 Hz)
conforming to IEC 60068-2-6
50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
Fixing nut beneath head:
2 to 2.4 N.m
70000 h
at rated voltage and 25 °C
29 mm29 mm54 mm0.02 kgIP20 (rear face) conforming to IEC 60529
IP65 (front face) conforming to IEC 60529
NEMA 4 conforming to UL 50 E
NEMA 12 conforming to UL 50 E
Disturbing field emission class B conforming to EN 55011EN/IEC60947-5-1
EN/IEC 60947-1
UL 508
JIS C8201-5-1
CSA C22.2 No 14
JIS C8201-1
-25 to 70 °C-40 to 70 °CGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
195 to 264 V ACREACH DeclarationYes18 months16...20 mA0.8 to 1.2 N.m conforming to EN 60947-1Steady10Integral LED250 V
(pollution degree 3)
conforming to
EN/IEC 60947-1
OrangeClass II conforming to IEC 6053622 mmLEDScrew clamp terminals, <= 2 x 1.5 mm2
with cable end conforming to EN/IEC 60947-1

Screw clamp terminals, 1 x 0.22...2 x 2.5 mm2
without cable end conforming to
EN/IEC 60947-1
(X1-X2)PLEN/IEC 60947-1 6 kVTHRoundMonolithic productCross compatible with JIS No 1 screwdriver
Cross compatible with Philips no 1 screwdriver
Cross compatible with pozidriv No 1 screwdriver
Slotted compatible with flat Ø 4 mm screwdriver
Slotted compatible with flat Ø 5.5 mm screwdriver
Fixing hole - diameter:
22.5 mm 22.3 +0.4/0 conforming to
EN/IEC 60947-5-1
>= 30 x 40 mm (support panel) metal - thickness:
1 to 6 mm

>= 30 x 40 mm (support panel) plastic - thickness:
2 to 6 mm
Part Number
XB7EV03GP
XB7EV04BP
XB7EV04MP
XB7EV05BP
XB7EV05MP
XB7EV06BP
XB7EV06MP
XB7EV07BP
XB7EV07GP
XB7EV07MP
XB7EV08MP
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 108.69

PILOT LIGHT LED GREEN 120V. 10 Piece(s) 60 Day(s)

฿ 108.69

PILOT LIGHT LED RED 24V. 1 Piece(s) Same day

฿ 115.63

PILOTLIGHT 1 Piece(s) Same day

฿ 108.69

PILOTLIGHTLEDYELLOW24V. 1 Piece(s) Same day

฿ 115.63

PILOTLIGHTLEDYELLOW220V. 1 Piece(s) 2 Day(s)

฿ 108.69

PILOT LIGHT LED BLUE 24V. 1 Piece(s) 2 Day(s)

฿ 115.63

PILOTLIGHTLEDBLUE220V. 1 Piece(s) 2 Day(s)

฿ 108.69

PILOTLIGHTLEDWHITE24V. 1 Piece(s) Same day

฿ 108.69

PILOT LIGHT LED WHITE 120V. 10 Piece(s) 60 Day(s)

฿ 122.56

PILOTLIGHTLEDWHITE220V. 1 Piece(s) Same day

฿ 115.63

PILOT LIGHT LED ORANGE 230VAC 10 Piece(s) 60 Day(s)

Loading...

  1. 1