1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Complete Pilot Lights (with 12...24V LED Includedl, Circular)

Complete Pilot Lights (with 12...24V LED Includedl, Circular)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 404.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Complete Pilot Light Ø16 With Integral LED 12...24V

Product CodeRange of productProduct or component typeDevice short name[Us] rated supply voltageVibration resistanceShock resistanceWidthHeightDepthNet weightIP degree of protectionNEMA degree of protectionStandardsAmbient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEESupply voltage limitsResistance to electrostatic dischargeREACH RegulationWarrantyCurrent consumptionOperating positionSignalling typeSale per indivisible quantityBulb base[Ui] rated insulation voltageCap/operator or lens colourMounting diameterLight sourceLight block supplyConnections - terminalsBezel materialTerminals description ISO n‹1[Uimp] rated impulse withstand voltageProtective treatmentElectrical shock protection classShape of signaling unit headSurge withstandResistance to fast transientsResistance to electromagnetic fieldsElectromagnetic emission
XB6AV1BBHarmony XB6Complete pilot lightXB612...24 V AC/DC+/- 3 mm
(f= 2 to 500 Hz)
conforming to
IEC 60068-2-6

5 gn (f= 2 to 500 Hz)
conforming to
IEC 60068-2-6
30 gn (duration = 18 ms
for half sine wave acceleration
conforming to IEC 60068-2-27

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
18 mm18 mm57 mm0.015 kgIP65 conforming to IEC 60529NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
EN/IEC 60947-1
EN/IEC 60947-5-5
CSA C22.2 No 14
UL 508
JIS C 852
EN/IEC 60947-5-1
JIS C8201-5-1
JIS C8201-1
-25 to 70 °C-40 to 70 °CCCC
GOST
CSA
UL
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
6 to 30 V AC/DC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts)
conforming to IEC 61000-4-2
REACH Declaration18 months15 mAAny positionSteady1Integral LED250 V (pollution degree 2)
conforming to EN/IEC 60947-1
White16 mmLEDDirectFaston connectors, connection size: 2.8 x 0.5 mmPlastic(+ -)PL4 kV EN/IEC 60947-1TCClass II conforming to IEC 61140Round1 kV
direct contact
conforming to
IEC 61000-4-5

2 kV in free air
conforming to
IEC 61000-4-5
2 kV conforming to
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to EN 55011
XB6AV5BBHarmony XB6Complete pilot lightXB612...24 V AC/DC+/- 3 mm
(f= 2 to 500 Hz)
conforming to
IEC 60068-2-6

5 gn (f= 2 to 500 Hz)
conforming to
IEC 60068-2-6
30 gn (duration = 18 ms)
for half sine wave acceleration
conforming to IEC 60068-2-2

50 gn (duration = 11 ms)
for half sine wave acceleration
conforming to IEC 60068-2-27
18 mm18 mm57 mm0.015 kgIP65 conforming to IEC 60529NEMA 13 conforming to UL 50
NEMA 4 conforming to UL 50
NEMA 4X conforming to UL 50
NEMA 13 conforming to CSA C22.2 No 94
NEMA 4 conforming to CSA C22.2 No 94
NEMA 4X conforming to CSA C22.2 No 94
EN/IEC 60947-1
EN/IEC 60947-5-5
EN/IEC 60947-5-1
JIS C8201-5-1
CSA C22.2 No 14
UL 508
JIS C 852
JIS C8201-1
-25 to 70 °C-40 to 70 °CGOST
CCC
CSA
UL
Green Premium productPro-active compliance
(Product out of EU RoHS legal scope) 
EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets
following specific waste collection and never end up in rubbish bins
6 to 30 V AC/DC6 kV on contact (on metal parts)
conforming to IEC 61000-4-2

8 kV in free air (in insulating parts) 
conforming to IEC 61000-4-2
REACH Declaration18 months15 mAAny positionSteady1Integral LED250 V (pollution degree 2)
conforming to EN/IEC 60947-1
Yellow16 mmLEDDirectFaston connectors, connection size: 2.8 x 0.5 mmPlastic(+ -)PL4 kV EN/IEC 60947-1TCClass II conforming to IEC 61140Round1 kV
direct contact
conforming to
IEC 61000-4-5

2 kV in free air
conforming to
IEC 61000-4-5
2 kV conforming to
IEC 61000-4-4
10 V/m conforming to IEC 61000-4-3Class B conforming to EN 55011
Part Number
XB6AV1BB
XB6AV5BB
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 404.69

ROUND PILOT LIGHT 16 IP 65 WH 1 Piece(s) 60 Day(s)

฿ 404.69

ROUND PILOT LIGHT YELLOW 624 1 Piece(s) 2 Day(s)

Loading...

  1. 1