(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Pilot Light Body For Front Mounting
Product Code | [Us] rated supply voltage | Net weight | EU RoHS Directive | Mercury free | RoHS exemption information | China RoHS Regulation | WEEE | Supply | Enclosure material | REACh Regulation | REACH free of SVHC | Warranty | Toxic heavy metal free | [Ue] rated operational voltage | Light source | Bulb type | Mounting of block | Control station category |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
ZB2BV007 | 230 V | 0.02 kg | Pro-active compliance (Product out of EU RoHS legal scope) EU RoHS Declaration | Yes | Yes | China RoHS declaration | The product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins | Direct through resistor | Polypropylene | REACh Declaration | Yes | 18 months | Yes | 30 V | Bulb included | Incandescent | Front mounted | Multi-button |
Part Number |
---|
ZB2BV007 |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship |
---|---|---|---|---|---|
฿ 254.38 | PILOT LIGHT BODY | 1 Piece(s) | 2 Day(s) |
Loading...
Please check the type/dimensions/specifications of the part ZB2BV007 in the Pilot Light Body For Front Mounting series.
How can we improve?
How can we improve?