1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Clear Incandescent bulb with BA9s base

LONG LIFE BULB

Clear Incandescent bulb with BA9s base
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 108.69/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Clear Incandescent bulb with BA9s base, 130 V / 2.4 W

Product Code[Us] rated supply voltageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileWEEEREACH RegulationREACH free of SVHCWarrantyPower dissipation in WRange compatibilityAccessory / separate part typeAccessory / separate part categoryAccessory / separate part destinationSignalling colourSale per indivisible quantityBulb baseDiameterLength
DL1CE130130 V AC/DCGreen Premium productPro-active compliance 
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationThe product must be disposed on European Union markets following specific 
waste collection and never end up in rubbish bins
REACH DeclarationYes18 months2.4 WHarmony XACIncandescent bulbLighting accessoryIlluminated push-buttonClear10BA 9s10 mm28 mm
Part Number
DL1CE130
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 108.69

LONG LIFE BULB 10 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Please check the type/dimensions/specifications of the part DL1CE130 in the Clear Incandescent bulb with BA9s base series.