1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Pilot Light

Pilot Light
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 316.81/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Pilot Light

Product CodeRange of productProduct or component typeProduct specific application     Vibration resistance                 Shock resistance         Mechanical durabilityNet weightIP degree of protection      Standards      Ambient air temperature for operationAmbient air temperature for storageSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACH RegulationREACH free of SVHCWarrantyToxic heavy metal freeCap/operator or lens colourOvervoltage categoryIK degree of protectionProtective treatmentElectrical shock protection class
ZA2BV03HarmonyHead for pilot lightFor incandescent bulb15 gn (f= 10 to 500 Hz)
conforming to IEC 60068-2-6
100 gn
conforming to IEC 60068-2-27
1000000 cycles0.015 kgIP65 conforming to IEC 60529CSA C22.2 No 14
EN/IEC 60947-5-1
-25 to 55 ℃-40 to 70 ℃Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACH DeclarationYes18 monthsYesGreenClass II conforming to IEC 61140IK08 conforming to EN 50102THClass II conforming to IEC 61140
ZA2BV04HarmonyHead for pilot lightFor incandescent bulb15 gn (f= 10 to 500 Hz)
conforming to IEC 60068-2-6
100 gn
conforming to IEC 60068-2-27
1000000 cycles0.015 kgIP65 conforming to IEC 60529CSA C22.2 No 14
EN/IEC 60947-5-1
-25 to 55 ℃-40 to 70 ℃Green Premium productPro-active compliance
(Product out of EU RoHS legal scope)  EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationREACh DeclarationYes18 monthsYesRedClass II conforming to IEC 61140IK08 conforming to EN 50102THClass II conforming to IEC 61140
Part Number
ZA2BV03
ZA2BV04
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 316.81

PILOT LITGTH HEAD 1 Piece(s) 60 Day(s)

฿ 316.81

PILOT LITGTH HEAD 1 Piece(s) 60 Day(s)

Loading...

  1. 1