1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Multisound Siren XVS

SIREN 240VAC

Multisound Siren XVS
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 5,804.38/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Multisound Siren XVS, 43 Tones, 0..105 Db, White, IP53

Product CodeRange of productProduct or component typeDevice short name                                         Material                                        [Us] rated supply voltageFixing mode  Width    Height    Depth  Net weightIP degree of protection   Standards  Ambient air temperature for operationAmbient air temperature for storageProduct certificationsSustainable offer statusEU RoHS DirectiveMercury freeRoHS exemption informationChina RoHS RegulationEnvironmental DisclosureCircularity ProfileREACh free of SVHCWarrantyCurrent consumption        Electrical connection     MarkingNoise levelSignalling typeOvervoltage category[Uimp] rated impulse withstand voltageProtective treatmentColourMounting support
XVS14MMWHarmony XVSMultisound sirenXVSPC (polycarbonate): back cover
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): front
PC (polycarbonate)/ABS (acrylonitrile butadiene-styrene): back
240 V AC3 holes O 9 mm140 mm114 mm223 mm1.2 kgIP53 conforming to EN/IEC 60529EN 61000-6-3
EN 60947-5-1
EN 60947-01
EN 61000-6-2
-10 to 50 ℃-35 to 70 ℃ULGreen Premium productPro-active compliance
(Product out of EU RoHS legal scope) EU RoHS Declaration
YesYesChina RoHS declarationProduct Environmental ProfileEnd of Life InformationYes18 months50 mA at 240 VCable: 6.5 to 8.5 mm, 0.33 mm2
/ AWG AWG 22 (signalling circuit)
Cable: 6.5 to 8.5 mm, 0.52 mm2
/ AWG AWG 20 (power circuit)
CE0 to 105dB (continuous or intermittent tone) at 1 m43 tones sirenClass II conforming to EN/IEC 611404 kVTCWhiteBracket
Part Number
XVS14MMW
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 5,804.38

SIREN 240VAC 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Dimension width(mm) 140 mm Series Harmony XVS Supply Voltage 240 V AC
Maximum Temperature 50 °C Minimum Temperature -10°C Body Colour White
Decibel Range 0…105 dB (continuous or intermittent tone) at 1 m

Please check the type/dimensions/specifications of the part XVS14MMW in the Multisound Siren XVS series.