1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Advanced Touchscreen Panel

10.4 TFTHMI CLR TOUCHPANEL

Advanced Touchscreen Panel
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 77,400.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Advanced Touchscreen Panel 640 X 480 Pixels Vga- 10.4" TFT, 96 Mb

Product CodeDisplay typeProduct RangeDisplay resolutionDisplay sizeDisplay colourInput VoltageDimension depthDimension widthDimension heightEU RoHS DirectiveMercury freeRoHS exemption informationSustainable offer statusNet weightREACH RegulationProduct or component typeWarrantyChina RoHS RegulationAmbient air temperature for storageIP degree of protectionAmbient air temperature for operationStandardsProduct certificationsREACh free of SVHCWEEEVibration resistanceShock resistanceNEMA degree of protectionOperating altitudeSupply voltage limitsFixing modeResistance to electrostatic dischargeEnclosure materialLocal signallingRelative humidityFront materialMaximum power consumption in WInrush currentIntegrated connection typeProduct mountingSupplyData storage equipmentBattery typeData backed upType of coolingOperating systemTerminal typeTouch sensitive zoneTouch panelBacklight lifespanBrightnessCharacter fontSoftware designationMemory descriptionDownloadable protocols
HMIGTO5310Backlit colour TFT LCDHarmony GTO640 x 480 pixels VGA10.4 inch65536 coloursDC24V57 mm272.5 mm214.5 mmPro-active compliance (Product out of EU RoHS legal scope) EU RoHS DeclarationYesYesGreen Premium product2 kgREACH DeclarationAdvanced touchscreen panel18 monthsChina RoHS declaration-20 to 60 °CIP20 (rear panel) conforming to IEC 60529
IP65 (front panel) conforming to IEC 60529
0 to 55 °CUL 508
EN 61131 - 2 
IEC 61000 - 6 - 2 
CULus
CE
C-Tick
KCC
YesThe product must be disposed on European Union markets following specific waste collection and never end up in rubbish bins3.5 mm (f = 5 to 9 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min)
conforming to EN/IEC 61131-2

1 gn (f = 9 to 150 Hz) - X, Y, Z directions for 10 cycles (approx. 100 min) conforming to EN/IEC 61131-2
147 m/s² 3 chocks in each direction X, Y and Z conforming to EN/IEC 61131-2NEMA 4X front panel (indoor use)< 2000 m19.2 to 28.8 VBy 4 screw clamps6 kV contact discharge
conforming to IEC 61000-4-2 level 3
PPTStatus LED green, steady for offline
Status LED green, steady for operating
Status LED orange, flashing for software starting up
Status LED red, steady for power supply (ON)
Status LED clear, faded for power supply (OFF)
COM2 LED yellow, steady for data is being transmitted
COM2 LED yellow, faded for no data transmission
SD card LED green, steady for card is inserted
SD card LED green, faded for card is not inserted or is not being accessed
10 to 90 % without condensationPPT12 W when power is not supplied to external devices
7 W when backlight is OFF
8 W when backlight is dimmed
17 W
30 ACOM1 serial link SUB-D 9, interface: RS232C, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 2400...115200 bps
COM2 serial link RJ45, interface: RS485, transmission rate: 187.5 kbps compatible with Siemens MPI
Ethernet RJ45, interface: 10BASE-T/100BASE-TX
Ethernet RJ45, interface: IEEE 802.3
USB 2.0 type A
USB 2.0 type mini B
Flush mountingExternal sourceSD card, <= 32 GB
SDHC card, <= 32 GB
Lithium battery for internal RAM, autonomy: 100 days, charging time = 5 day(s), battery life = 10 year(s)512 kB internal RAM (SRAM)Natural convectionHarmonyTouchscreen display1024 x 1024Resistive film, 1000000 cycles50000 hours white at 25 °C16 levels - control by touch panel
16 levels - control by software
Chinese (simplified Chinese)
Japanese (ANK, Kanji)
Korean
ASCII
Taiwanese (traditional Chinese)
Vijeo Designer configuration software >= V6.1Flash EPROM, 96 MBSchneider Electric Modicon Modbus
Schneider Electric Modicon Uni-TE
Schneider Electric Modicon Modbus Plus
Schneider Electric Modicon FIPWAY
Mitsubishi Melsec third party protocols
Omron Sysmac third party protocols
Rockwell Automation Allen-Bradley third party protocols
Siemens Simatic third party protocols
Schneider Electric Modicon Modbus TCP
Part Number
HMIGTO5310
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 77,400.00

10.4 TFTHMI CLR TOUCHPANEL 1 Piece(s) 60 Day(s)

Loading...

  1. 1
 

Basic Information

Input Voltage DC24V Dimension height(mm) 214.5 mm Dimension width(mm) 272.5 mm
Dimension depth(mm) 57 mm Display Type Backlit colour TFT LCD Display Colour 65536 colours
Display Size 10.4 inch Display Resolution 640 x 480 pixels VGA Product Range Harmony GTO

Please check the type/dimensions/specifications of the part HMIGTO5310 in the Advanced Touchscreen Panel series.