1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

WS-V Series NF-KC, MCCB for Power Distribution Board / Control Panel (NF30-KC 2P 3A)

MOLDED CASE CIRCUIT BREAKER

You can add up to 6 items per a category to the compare list.

  • Sale
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.
  • This product is covered by Category 9 of the RoHS Directive: "Monitoring and control instruments," and its use is exempted from the usage restrictions of phthalate esters until July 21, 2021.

Product Description

[Features]
・ It is suitable for power distribution board applications due to the agreement type dimensions for lamp power distribution boards, and also suitable for control panel applications due to IEC 35 mm rail standard support
・ No need for branch conductors, reducing the width of the board and the number of parts

 
Part Number
NF30-KC 2P 3A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Dimension width
(mm)
Type MDU breaker product form Connection phase Rated block capacity AC 415 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated block capacity AC 415 V
(kA)
Internal included equipment

฿ 1,772.00

฿ 1,328.82

MOLDED CASE CIRCUIT BREAKER 1 Piece(s) Same day 30AF1.523DIN rail mount50----51.5-

Loading...

  1. 1

Basic Information

Rated block capacity AC 200 V(kA) 5 Rated block capacity, voltages except VAC 100/200/400, VDC 250 Available Connection Method Surface type
Representative Standard PSE Dimension height(mm) 96 Dimension depth(mm) 76

Please check the type/dimensions/specifications of the part NF30-KC 2P 3A in the WS-V Series NF-KC, MCCB for Power Distribution Board / Control Panel series.

Products with similar specification

Part Number
NF30-KC 2P 15A
NF30-KC 2P 20A
NF30-KC 2P 30A
NF30-KC 2P 5A
NF30-KC 3P 10A
NF30-KC 3P 15A
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipAmpere frame Rated block capacity AC 400 V
(kA)
Number of Poles Rated Current
(A)
Mounting Method Dimension width
(mm)
Type MDU breaker product form Connection phase Rated block capacity AC 415 V
(kA)
Rated block capacity AC 230 V
(kA)
Rated block capacity AC 415 V
(kA)
Internal included equipment

฿ 1,772.00

1 Piece(s) 72 Day(s) 30AF1.5215DIN/Screw retention50Breaker for power distribution / control panelNo fuse breaker-1.55--

฿ 1,772.00

1 Piece(s) Same day 30AF1.5220DIN rail mount50----51.5-

฿ 1,772.00

1 Piece(s) 72 Day(s) 30AF1.5230DIN rail mount50----51.5-

฿ 1,772.00

1 Piece(s) 72 Day(s) 30AF1.525DIN/Screw retention50Breaker for power distribution / control panelNo fuse breaker-1.5---

฿ 2,360.00

1 Piece(s) 72 Day(s) 30AF-310Fasten With Screws75No fuse breaker--1.5---

฿ 2,360.00

1 Piece(s) 72 Day(s) 30AF-315Fasten With Screws75No fuse breaker--1.5---